Digital Signal Processors & ARM Microprocessors

Platforms

Community & Design Support

Getting Started

Selection Tool

DaVinci™ Video Processors

 

New 1 GHz TMS320DM6467T DaVinci™ video processor provides full HD H.264 with flexibility for multi-channel, multi-format video processing

TMS320DM6467T DaVinci™ video processor with 1 GHz performance is a single-chip solution capable of enabling network digital video applications to decode high-definition (HD) H.264 (1080p at up to 60 frames per second (fps)) while providing the optimized imaging support and advanced video processing capabilities required to support up to eight simultaneous channels of H.264 D1 real-time video encoding with a third party solution.

DM6467T Chip Image

DM6467T key features and benefits:

  • 1 GHz C64x+™ DSP and 500 MHz ARM9 for increased performance
  • H.264 1080p decoding up to 60 fps, as well as multiple D1 channel encoding with a third party solution
  • Faster DDR2 interface at 400 MHz for more efficient video throughput
  • Two integrated 500 MHz HD Video/Imaging Co-Processors (HD-VICP) accelerate video processing and increase application efficiency
  • Faster 150 MHz video port interface supports 1080p capture/display and serial/parallel stream
  • PCI bus increased to 66 MHz for faster data transfer
  • Comprehensive video analytics function libraries are available off-the-shelf
  • Hardware and software compatibility with existing TMS320DM6467

DM6467T Evaluation Module

The new DM6467T evaluation module (EVM) comes complete with software, tools and demonstration applications enabling developers to evaluate video processing algorithms and chip performance as well as immediately begin application development. Board support software includes the DaVinci Linux Git, Open Source Linux, DSP/BIOS Link and frameworks for audio/video and codec engines. TI will also be offering a TMDXSDV6467T daughter card for backward display compatibility with the DM6467 evaluation module. Get started today.

Note: In the beta version of the DVSDK, H.264 1080p decode achieves slightly less than 60 fps. The GA version will address this issue and is planned to be available in 2Q10.

product-folder Product Details | pdf Download Datasheet | sample Order Tool

Learn More

Other DaVinci Resources