TMS320C6472 high-performance multicore DSP processors deliver up to 4.2 GHz of processing and 40% less power at 2/3 the cost.
Three
different speed versions enable manufacturers to develop process-intensive
products requiring maximum power efficiency for applications such as high-end
computing, mission critical, test and measurement, communications, medical
imaging and high end image and video. C6472 key features and benefits:
- Includes six high speed C64x+™ DSP cores running at 500 MHz, 625 MHz and 700 MHz each, and backwards compatibility with other C64x DSPs
- Offers industry’s best power efficiency with 3 GHz performance at 0.15 mW/MIPS
- Highest performance multicore DSP with up to 4.2 GHz/33600 MMACs and 4.8 MB on-chip L1/L2 RAM
- Low cost EVM priced at $349 to enable affordable development and fast time to market
- 768 KB of shared L2 program/data memory and shared memory controller
- Broad range of peripherals including Gigabit Ethernet, SRIO, DDR2, TSIP, HPI, Utopia, I2C, GPIO and more
Get started today.
Product Details
|
Download Datasheet
|
Order Tool
Learn More
Other C6472 Resources
Other C6000 High Performance DSP Resources
|
C6472 System Block Diagrams
|
|