Digital Signal Processors & ARM Microprocessors

Platforms

DSP & ARM MPU Design Support

Getting Started

Selection Tool

C6000™ Fixed-point DSPs

 

Overview

High Performance TMS320C6000™ DSP platform offers the highest performance, power efficiency and value for fixed-point DSPs in the industry, including single core and multicore devices. The platform’s processing (MMAC/$) and low power (mW/MIPS) capabilities are optimal for applications such as imaging/video, communication and broadband infrastructure, industrial, medical, test and measurement, high-end computing, and performance audio applications. This fixed-point platform has a wide range of performance and cost-effective options that address the most mission critical design challenges to the most cost or power-sensitive applications. See the complete C6000 Fixed-point portfolio.

Applications Processor and DSP Selection Tool

New Interactive Applications Processor and DSP Selection Tool - Try our new device selection tool to discover the applications processor or DSP with the exact features and functions you need.


The C6000 Fixed-point DSPs portfolio includes:

chip

TMS320C647x DSPs integrate multiple C64x+™ cores on a single die to deliver up to 4.2 GHz of raw performance for process-intensive products. The C647x family also includes the industry’s most power efficient multicore device.
Applications: Communication infrastructure, high-end industrial, mission critical, test and measurement, medical imaging, high-end image and video, blade server, machine vision
product-folder Product Details | pdf Download Datasheet | sample Order Tool

chip

TMS320C645x DSPs provide improved system performance with C64x core performance and Serial RapidIO™
Applications: High-end industrial, mission critical, test and measurement, communication infrastructure, medical imaging, high-end image and video, ATM/currency verification, machine vision
product-folder Product Details | pdf Download Datasheet | sample Order Tool

chip

TMS320C642x lower the cost-per-channel for converged voice, video and data solutions in telecom IP-PBX and media gateway products.
Applications: In-flight entertainment systems, machine-vision systems, robotics, video security and video telephony, automotive vision applications, professional audio
product-folder Product Details | pdf Download Datasheet | sample Order Tool

chip

TMS320C6414T/15T/16T DSPs feature on-chip Viterbi and turbo coprocessors, connectivity and memory options.
Applications: Communication, high performance image and video, high-end industrial, machine vision, mission critical, test and measurement, medical imaging.
product-folder Product Details | pdf Download Datasheet | sample Order Tool

chip

TMS320C6410/12/18 DSPs lower the entry price point to C6000 performance levels while lowering system cost through peripheral integration.
Applications: Digital video recorders (DVRs), professional audio, IP video servers, machine vision systems and high-performance imaging applications
product-folder Product Details | pdf Download Datasheet | sample Order Tool

chip

TMS320C62x DSPs are the first generation of C6000 DSPs and offer a range of MIPS, memory, packages and internal power.
product-folder Product Details | pdf Download Datasheet | sample Order Tool

Review all devices