Digital Signal Processors & ARM Microprocessors

Platforms

Community & Design Support

Getting Started

Selection Tool

OMAP™ Applications Processors

 

Overview

OMAP™ applications processors are ARM® Cortex™-A8- and ARM9-based devices for low-power, general-purpose, multimedia and graphics processing. These processors are well-suited for portable consumer devices, single-board computing and industrial applications, and they support full-featured operating systems including Integrity®, Linux, QNX and Windows® Embedded CE. The complete platform allows for differentiation and rapid development of applications and is supported by a robust offering of development tools.

Applications Processor and DSP Selection Tool

New Interactive Applications Processor and DSP Selection Tool - Try our new device selection tool to discover the applications processor or DSP with the exact features and functions you need.


See the complete OMAP portfolio which includes:
chip

OMAP35x application processors are based on the ARM® Cortex™-A8 core with more than four times the processing power of today’s 300MHz ARM9 devices, the superscalar 600 MHz Cortex-A8 core is integrated into four new OMAP35x applications processors.
product-folder Product Details | pdf Download Datasheet | sample Order Tool

chip

OMAP-L1x application processors include ARM9 and ARM9-plus-DSP architectures and offer a variety of peripherals for networking and run Linux or the DSP/BIOS™ real-time kernel for operating system flexibility. The product line is also pin-for-pin compatible with various devices in the new TMS320C674x and C640x product lines. Power consumption ranges from 8 mW in standby to 400 mW total power.
product-folder Product Details | pdf Download Datasheet | sample Order Tool

Review all devices