| The Flash based TMS320LF2401A digital
signal controller and ROM based LC2401A digital signal controller,
part of the TMS320C2000™ platform of controllers, is ideal
for space constrained applications that require the control peripherals
and ease-of-use of a traditional microcontroller and the processing
power of TI's leading DSP technology.
At only 7mm x 7mm, the LF2401A and LC2401A provides 40 MIPS of
processing power for precise control and fast interrupt times in
space constrained consumer and industrial applications including:
| Applications |
| Medical |
Printers |
| Copiers |
White Goods |
| HVAC |
Power tools |
| Power Conversion |
 |
 |
More Information:
Get Started Today
The LF2401A eZdsp™ is a stand alone module that allows evaluators
to examine certain characteristics of the LF2401A digital signal
controller and determine if it meets their application requirements.
This module has a single-chip parallel port to JTAG scan controller
and can be operated without additional development tools such as
an emulator. The module is also an excellent platform to develop,
demonstrate and run software for the LF2401A digital signal controller.
The eZdsp includes Code Composer Studio™ (CCStudio) Integrated
Development Environment (IDE) software which integrates all host
and target tools in a unified environment - including TI's DSP/BIOS™ kernel,
code-generation tools, fast simulators, and debugger - to simplify
system configuration and application design. CCStudio also has
an open architecture that allows TI and third parties to extend
the IDEs functionality by seamlessly plugging in additional specialized
tools.
More Information:
Purchase the LF2401A eZdsp:
DMC550 development board for BLDC motors $495
The DMC550 is a drive platform for BLDC motors and allows you to develop and
implement your code on the TMS320C24x™ digital signal controllers. The DMC550
works seamlessly with TI’s Code Composer Studio™ (CCStudio) and C24x™ eZdsp and
DSK development tools. The DMC550 is offered through Spectrum Digital.
Order the DMC550
from Spectrum Digital’s website now. |