TMS320C2000™ digital signal controllers provide the ultimate combination
of MCU integration and ease-of-use with the performance and system cost benefits of TI’s
industry-leading digital signal processing (DSP) technology.
The TMS320F2801, F2806 and F2808 controllers integrate a complete set of control system
capabilities - pulse width modulation (PWM) generation, time stamping, sensor capture,
analog-to-digital conversion, communication interfaces, and program and data storage - into
a single device, reducing system cost, board space and system complexity. The controllers also
offer an improved suite of peripheral features and modes with specific application uses and
benefits and a redesigned, highly accurate, 16-channel, 12- bit analog-to-digital converter (ADC).
TMS320F2801/F2806/F2808 Controller Features |
 |
32-Bit DSP Core
- 100-MIPS performance
- Single-cycle 32 x 32 MAC
- Ultra-fast interrupt response
Memory
- Flash: 32 KB - 128 KB
- RAM: 12 KB - 36 KB
- Boot ROM: 8 KB
Control Peripherals
- Capable of controlling up to five
3-phase inverters simultaneously
- Up to 16 independent PWM channels
- Up to four enhanced capture units
- Up to two enhanced QEP units
- Enhanced timer units
|
 |
ADC
- High-speed throughput (160 ns/6.25 MSPS)
- 12-bit resolution
- Simultaneous or single sampling modes
- 16-channel, multiplexed inputs
- Two integrated sample-and-holds
- Internal or external reference
Communications
- Up to four SPI channels
- Up to two SCIs
- I2C
- Up to two CAN interfaces
|
Full line of high-performance digital signal controllers
Along with the F2801, F2806 and F2808 digital signal controllers, TI also offers a family
of eight higher performance controllers based on the C28x™ core. These come in a variety
of on-chip field reprogrammable flash, custom factory ROM coded, or off-chip only memory
configurations to meet your particular application needs and price points.
For more information on these devices please visit
DSP Village.
Get Started Today
Designers can start development today with the
F2808 eZdsp Starter Kit. This kit includes an F2808 eZdsp board with the TMX320F2808PZA™ device
in socket. This allows for easy replacement of silicon due to damage,
accidentally locking the flash, or
revision changes. The board connects easily to a PC using a USB connection and has onboard embedded JTAG
emulation for realtime debug. Other features include a 256K-bit EEPROM in socket, two SCI
transceivers
(one pinned out to 9-pin DSUB), and two CAN transceivers (one pinned out to 9-pin DSUB). Development is
accomplished using the included Code Composer Studio™ (CCStudio) Integrated Development
Environment and a free 1-yr subscription (This version of CCStudio works only with the eZdsp board.
Full versions of CCStudio
are available for only $495).
TI also offers extensive free
application specific software and signal
processing libraries for virtually all motor types that allow designers
to incorporate advanced features such as sensorless AC induction vector
control, “current-shaped” switched-reluctance control and PMSM servo control. These software libraries can be seamlessly integrated
within TI’s CCStudio integrated development environment
to serve as fundamental building blocks for embedded control designs.
Leveraging these modules enables you to develop complete control applications
without writing optimized assembly language routines, reducing your time-to-market.
Samples are available only through your local distributor or TI Salesperson. |