Accelerated Control Systems Design The MathWorks

Code Composer Studio
TMS320F2812 eZdsp
TMS320LF2407A eZdsp
Free Motor Control Software
Accelerated Control Systems Design From The Mathworks and Texas Instruments

Embedded Target for TI’s TMS320C2000™ digital signal controller platform provides embedded control systems engineers in automotive, whitegoods and industrial control applications the ability to design, implement and validate their real-time control and signal processing designs directly on TI’s TMS320C24x™ and TMS320C28x™ controllers.

Key Features:

  • Generates documented, readable and editable C code in Code Composer Studio™ (CCStudio) software project format
  • Automates testing and execution of Simulink® models on C2000™ controllers
  • Enables real-time evaluation of system designs on TMS320F2812 eZdsp™ and TMS320F2407 eZdsp development boards
  • Provides block-level access to on-chip peripherals such as PWM, ADC, CAN and target memory
  • Provides block-level access to TI’s IQmath library for simulation and code generation
  • Enables fixed-point system design, simulation and scaling (fixed-point blockset available separately)
Embedded Target running on C2000 - Screen 1You can implement advanced motor control applications using on chip PWM outputs. Embedded Target running on C2000 - Screen 2You can use CAN support to modify design parameters in real time on the target, without halting the process, and to implement distributed control systems.

Simulink | MATLAB | Availability and Training | C2000 Digital Signal Controllers

Simulink

Simulink is an interactive tool for modeling, simulating and analyzing dynamic, multi-domain systems. It lets you accurately describe, simulate, evaluate and refine a system's behavior through standard and custom block libraries. Simulink integrates seamlessly with MATLAB®, providing you immediate access to an extensive range of analysis and design tools. These benefits make Simulink the tool of choice for control, signal processing and communications system design and other simulation applications.

Back to Top

MATLAB

MATLAB integrates mathematical computing, visualization and a powerful language to provide a flexible environment for technical computing. The open architecture makes it easy to use MATLAB and its companion products to explore data, create algorithms and create custom tools that provide early insights and competitive advantages.

Back to Top

Availability and Training

Embedded Target for TI’s C2000 platform of digital signal controllers is available immediately. U.S. list price starts at $4000.00. Online training (Embedded Target Training Seminar) is also available from TI and The Mathworks.

A special 30-day free trial is also available to help designers evaluate Embedded Target for C2000 controllers.

Back to Top

C2000 Digital Signal Controllers

C2000 controllers are optimized for control applications and provide the best combination of microcontroller (MCU) peripheral integration and ease-of-use with the performance of leading DSP technology from TI. The high level of integration and performance of C2000 controllers allows designers to add additional features to their systems, helping to provide better feedback and precision while reducing overall costs.

C28x™ Digital Signal Controllers

The 32-bit C28x controller’s core combines the processing power of DSP technology from TI with the control peripherals and ease-of-use of a microcontroller. The C28x controller architecture is capable of a single-cycle 32x32bit MAC or a single-cycle dual 16x16bit MAC and includes on-chip Flash memory, high-precision analog, digital control, and communication peripherals.

C24x™ Digital Signal Controllers

With performance of up to 40 MIPS, the C24x controller generation’s 16-bit core allows you to implement many control algorithms. A single-cycle instruction set enables you to calculate complex mathematic functions in real-time, while the Harvard architecture optimizes vector mathematics, ideal for embedded control applications. The C24x DSP advanced Harvard-type architecture maximizes processing power by maintaining two separate memory bus structures, program and data, for full-speed execution.

Back to Top

Useful Links

- Embedded Target for C2000 Controllers

- Embedded Target Training Seminar
(From The MathWorks
and TI)

 

Product Bulletins

TMS320C28x

- TMS320F2810, F2812

- TMS320F2801, F2806, F2808

TMS320C24x

- TMS320F2401A