Motor Control Motor Control

C2000 Controllers
Purchase Tools at eStore
Training
- TMS320C2000™ On-line
  Training
Development Tools
- C2000 Starter Kits
Free Motor Control Software
- Application Software
- Signal Processing Libraries
C2000 Controllers
- TMS320C28x Controllers 
- TMS320C24x Controllers 
- C2000 Peripheral Features 
- C2000 Specifications and 
  Pricing Overview (PDF)
More Motor Control Info
- TI Motor Control Overview 
  Brochure (PDF)
- TI Motor Control Software 
  Brochure (PDF)
Low-Cost, Easy-to-Use Development Tools for Motor Control Developers

As embedded motor control systems evolve with advanced features like alternating current induction (ACI) sensorless vector control, switched-reluctance (SR) current-shaped control, and servo permanent magnet synchronous motor (PMSM) field oriented control, motor control designers are relying more and more on TI's motor control optimized TMS320C2000™ digital signal controllers and motor control focused hardware and software solutions.

DMC550 Development Board | Digital Motor Control Library | Code Composer Studio | TMS320LF2407A eZdsp | Other Development Tools


DMC550 development board for BLDC motors. $495

The DMC550 is a drive platform for BLDC motors and allows you to develop and implement your code on the TMS320C24x™ digital signal controllers. The DMC550 works seamlessly with TI’s Code Composer Studio™ (CCStudio) and C24x™ eZdsp and DSK development tools. The DMC550 is offered through Spectrum Digital.

Get the DMC550 now

Back to Top


Digital Motor Control Library (DMCLib). Free

TI’s extensive free application-specific software covers almost any type of motor, including single and 3-phase, sensored and sensorless, and AC induction (ACI), Brushless DC (BLDC), Permanent Magnet Synchronous Motors (PMSM) and Switched Reluctance (SR) motors. By taping into DMCLib you’ll virtually eliminate the need for writing extensive code while quickly and efficiently adding the functionality that your latest motor control design requires.

Get DMCLib now

Back to Top


Code Composer Studio™ (CCStudio)

CCStudio is a powerful set of integrated development tools that can be enhanced with TI and third party plug-ins. CCStudio supports all TMS320C2000™ digital signal controllers and features TI’s powerful compilers with patented technologies designed to provide designers the most optimized code for their control systems.

Buy CCStudio now

Back to Top


TMDSEZD2407 eZdsp

The LF2407A eZdsp is a self contained, standalone development platform for the TMS320LF2407 fixed point controller. This unit has an embedded parallel port/IEEE 1149.1 scan controller enabling the user to perform true JTAG emulation. Because the eZdsp operates off the parallel printer port no internal adapter card is required. The eZdsp has 32K words of external program and 32K words of external data memory operating a zero wait states for easy debugging.

Learn more about TMDSEZD2407 Order Online

Back to Top


Other Development Tools:

TMS320F28x™ Development Tools

The F2812 Controller is the industry’s highest performance control optimized embedded processor and is ideal for applications that require higher precision and resolution.

TMS320F2812 Development Bundle

The new TMDXEVP2812 and TMDXEVU2812 development bundles include the:

  • TMS320LF2812 eZdsp™ starter kit
  • Full version of CCStudio v2.2
  • Parallel Port XDS510™ emulator (TMDXEVP2812)
  • USB XDS510 emulator (TMDXEVU2812)
Learn more about TMDXEVP2812  

Learn more about TMDXEVU2812  

TMS320F2812 eZdsp™ DSP Starter Kit (DSK)

The TMS320F2812 eZdsp™ DSK integrates the essential key features to allow users to understand the TMS320F2812 characteristics.

  • TMS320F2812 Digital Signal Processor
  • 18K words RAM
  • 128K words on chip Flash ROM
  • 64K words on board RAM
  • Expansion connectors
  • Onboard embedded IEEE 1149.1 JTAG controller
  • 5 Volt only operation with supplied adapter
  • Onboard IEEE 1149.q JTAG emulation
  • Includes Code Composer Studio v2.12 (eZdsp version). Not eligible for upgrades
  • Compatible with Flash programming utilities from Spectrum Digital

Learn more about TMDXEZD2812  

New Enhanced LF2407 Controller Development Tool Bundle

The TMS320LF2407A controller integrates:

  • 32K words of Flash with code security
  • 2.5K of RAM
  • Fast A/D with 500ns conversion time
  • On-board event manager providing pulse-width modulation (PWM)
  • Input/Output features to drive all motor types
  • Several other control-optimized peripherals like watchdog timer, SPI, SCI, and CAN

The enhanced development tool bundle, TMDS3P701016A, gives designers a complete and cost effective way to take their designs from concept to production. The kit is the easiest way to fully evaluate and begin developing code for embedded applications. The LF2407A controller bundle builds on TI's industry-leading array of development tools that allow designers to take full advantage of the benefits of DSP-based embedded control systems.

The LF2407A controller tool bundle now ships with a full version of CCStudio and is upgradeable via Update Advisor.

Learn more about TMDS3P701016A Order Online

* Ordering online from the TI eStore is unavailable in Japan

Back to Top