As embedded motor control systems
evolve with advanced features like alternating current induction
(ACI) sensorless vector control, switched-reluctance (SR) current-shaped
control, and servo permanent magnet synchronous motor (PMSM) field
oriented control, motor control designers are relying more and
more on TI's motor control optimized TMS320C2000 digital
signal controllers and motor control focused hardware and software
solutions.
DMC550 Development Board | Digital
Motor Control Library | Code Composer Studio | TMS320LF2407A
eZdsp | Other Development Tools
DMC550 development board for
BLDC motors. $495
The DMC550 is a drive platform for BLDC motors and allows you
to develop and implement your code on the TMS320C24x digital
signal controllers. The DMC550 works seamlessly with TI’s
Code Composer Studio™ (CCStudio) and C24x™ eZdsp and
DSK development tools. The DMC550 is offered through Spectrum Digital.
Get the DMC550 now
Back to Top
Digital Motor Control Library
(DMCLib). Free
TI’s extensive free application-specific software covers
almost any type of motor, including single and 3-phase, sensored
and sensorless, and AC induction (ACI), Brushless DC (BLDC), Permanent
Magnet Synchronous Motors (PMSM) and Switched Reluctance (SR) motors.
By taping into DMCLib you’ll virtually eliminate the need
for writing extensive code while quickly and efficiently adding
the functionality that your latest motor control design requires.
Get DMCLib now
Back to Top
Code Composer Studio™ (CCStudio)
CCStudio is a powerful set of integrated development tools that
can be enhanced with TI and third party plug-ins. CCStudio supports
all TMS320C2000™ digital signal controllers and features
TI’s powerful compilers with patented technologies designed
to provide designers the most optimized code for their control
systems.
Buy CCStudio now
Back to Top
TMDSEZD2407 eZdsp
The LF2407A eZdsp is a self contained, standalone development
platform for the TMS320LF2407 fixed point controller. This unit
has an embedded parallel port/IEEE 1149.1 scan controller enabling
the user to perform true JTAG emulation. Because the eZdsp operates
off the parallel printer port no internal adapter card is required.
The eZdsp has 32K words of external program and 32K words of external
data memory operating a zero wait states for easy debugging.
Back to Top
Other Development Tools:
TMS320F28x Development Tools
The F2812 Controller is the industry’s highest performance
control optimized embedded processor and is ideal for applications
that require higher precision and resolution.
TMS320F2812 Development Bundle
The new TMDXEVP2812 and TMDXEVU2812 development bundles include
the:
- TMS320LF2812 eZdsp™ starter kit
- Full version of CCStudio v2.2
- Parallel Port XDS510™ emulator (TMDXEVP2812)
- USB XDS510 emulator (TMDXEVU2812)
TMS320F2812 eZdsp DSP Starter Kit (DSK)
The TMS320F2812 eZdsp DSK integrates the essential key
features to allow users to understand the TMS320F2812 characteristics.
- TMS320F2812 Digital Signal Processor
- 18K words RAM
- 128K words on chip Flash ROM
- 64K words on board RAM
- Expansion connectors
- Onboard embedded IEEE 1149.1 JTAG controller
- 5 Volt only operation with supplied adapter
- Onboard IEEE 1149.q JTAG emulation
- Includes Code Composer Studio v2.12 (eZdsp version). Not eligible
for upgrades
- Compatible with Flash programming utilities from Spectrum Digital
New Enhanced LF2407 Controller Development Tool Bundle
The TMS320LF2407A controller integrates:
- 32K words of Flash with code security
- 2.5K of RAM
- Fast A/D with 500ns conversion time
- On-board event manager providing pulse-width modulation (PWM)
- Input/Output features to drive all motor types
- Several other control-optimized peripherals like watchdog timer,
SPI, SCI, and CAN
The enhanced development tool bundle, TMDS3P701016A, gives designers
a complete and cost effective way to take their designs from concept
to production. The kit is the easiest way to fully evaluate and
begin developing code for embedded applications. The LF2407A controller
bundle builds on TI's industry-leading array of development tools
that allow designers to take full advantage of the benefits of
DSP-based embedded control systems.
The LF2407A controller tool bundle now ships with a full version
of CCStudio and
is upgradeable via Update Advisor.
* Ordering online from the TI eStore is unavailable in Japan
Back to Top |