If you have trouble viewing this newsletter, please click here.
eTech Embedded Processing e-Newsletter
October 2008
  • Subscribe
  • my.ti.com
  • Texas Instruments
    You spoke, we listened – After hearing your input to combine the Digital Media Focus and eTech Innovations e-newsletters, here it is. Now, along with digital signal processing and applications systems news, our new format also will include the latest audio and video systems applications news. You now have one convenient resource with the new eTech Innovations Embedded Processing e-newsletter.
    In this issue  
    PROCESSORS
    Featured System Block Diagram
    Featured block system diagram


    Featured Video
    Piccolo 32-bit microcontroller packs performance in small form factor
    Piccolo™ 32-bit microcontroller packs performance in small form factor


    Training and Events
    APPLICATIONS
    Video
    Audio
    Industrial
    SOFTWARE
    COMMUNITY AND SUPPORT
    PROCESSORS
    TMS320C6474 multicore DSP integrates three 1-GHz processors onto a single die
    For applications with high density demands in markets such as communications infrastructure, medical imaging and military communications, the new TMS320C6474 high-performance multicore DSP integrates three 1-GHz processors onto a single die. Learn more about this new chip now.
    Low power meets floating point
    Quickly design connected, high-precision products at a low price with three new low-power, floating-point processors: the TMS320C6747 DSP, TMS320C6745 DSP and OMAP-L137 processor. Now available for order entry.
    Design House Network offers systems expertise
    The TI Design House Network is a select group of independent companies that offer system-level design and product services, including feasibility, design, hardware/software integration prototyping and manufacturing for many applications.
    OMAP3530 Beagle Board intro will have you barking up the right tree
    Learn features, usage and benefits of the OMAP3530 Beagle Board, a community-supported low-power, high performance ARM Cortex A8-based board.
    Back to top
    APPLICATIONS
    Video
    New: IP network camera reference design features WDR CMOS image sensor
    The new TI wide dynamic range (WDR) CMOS image sensor for video surveillance is at the heart of this TMS320DM355-based reference design. Available now.
    Compact 3-D smart camera sees it all
    The VisionAccess 3-D Face Reader, which leverages TI's RISC/DSP SoC running MontaVista Linux, can run faster and is more compact than client/server-based face recognition systems.
    Open-hardware set-top boxes run Linux stacks
    Neuros Technology's Open Source Device 2.0 set-top boxes enable developers to encode high-definition video at 720p in MPEG-4 and D1 resolution in the H.264 format.
    Back to top
    Audio
    Dolby volume enabled on Harman Kardon AVR by TI DA710 high-performance digital audio processor
    The newest Harman Kardon AVR 7550HD audio/video receiver is the first to leverage TI's newest, high-performance 32-bit DA710 digital audio processor in a dual-DSP implementation.
    New audio coprocessor architecture white paper
    The "Audio Bitstream Coprocessor Architecture Illustration Using MP3 Decoder" white paper discusses audio coprocessor architectures for low-power applications like portable music players.
    Back to top
    Industrial
    How do safety requirements impact your appliance design and MCU selection?
    With white goods and industrial appliance safety now regulated by the IEC 60730, this white paper looks at the standard and how your choice of processor is even more critical.
    Industry's fastest cycling, 16-channel, delta-sigma ADC
    The ADS1158 provides the industry's fastest cycling time in its class for applications including multichannel data acquisition, medical monitoring and industrial process control.
    Precision programmable gain amplifier
    The single-supply, single-ended PGA113 provides integrated front-end programmable gain amplification for applications including remote e-meter reading, portable data acquisition, and test and measurement.
    Bootstrap loader (BSL) for new MSP430F5xx MCUs
    The bootstrap loader (BSL) in the MSP430F5xx series of devices is designed to allow access to device memory during prototyping, production, and in the field. In MSP430F5xx devices, the BSL resides in a protected segment of flash.
    Back to top
    SOFTWARE
    Sale: 70 percent off Code Composer Studio™ IDE
    Now through Dec. 31, Code Composer Studio IDE costs $995 U.S. ($2,600 off the $3,595 SRP) through all worldwide channels and the TI eStore.
    Subscribe to new software e-newsletter
    Sign up to receive the Software and Development Tools Technical Updates e-newsletter, which contains technical information and resources for software engineers working on TI DSPs, DaVinci™ technology-based digital media processors and OMAP™ applications processors.
    Software bundle improves, speeds system integration
    The digital video software production bundle (DVSPB) is a software development kit designed to tune complex DaVinci technology-based/ARM9-based digital video systems quickly and efficiently.
    Back to top
    COMMUNITY AND SUPPORT
    Configuring External Interrupts on TMS320C672x Devices app report
    TMS320DM6467 SoC Architecture and Throughput Overview app report
    Back to top
    TRAINING AND EVENTS
    See you at ESC Boston
    Stop by the TI booth (No. 701) at the Embedded Systems Conference Oct. 28-29. Meet reps and take in sessions with TI MCU, DSP and low-power RF teams.
    Register now for DM6467 training
    Register for the first multiformat, single-chip solution for real-time HD transcoding technical training session on Nov. 30 in Dallas.
    From Russia with love: TI Technology Days 2008
    Learn practical design techniques in analog signal chain, digital signal processing, low-power RF, MSP430 microcontrollers and power management. In Moscow Oct. 14 and St. Petersburg Oct. 16.
    Join TI at electronica 2008 Munich, Nov. 11-14
    Discover ways to create innovative applications that make life smarter, healthier, greener, safer and fun. Visit us at the TI booth in Hall A4.420 or at the "TI Café" (Room A31/32, first floor, Hall A3).
    TI Design Forum, Munich, Nov. 12
    Choose from 31 technical sessions in 12 tracks and register for free until Oct. 28. Also take advantage of the location to see TI at Electronica 2008 in Hall A4.420.
    Back to top

    To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list.

    The platform bar, C28x, Code Composer Studio, DaVinci, OMAP and Piccolo are trademarks of Texas Instruments. All other trademarks are the property of their respective owners.

    %%DYN_FOOTER%%