If you have trouble viewing this newsletter, please click here.
eTech Embedded Processing e-Newsletter
Jan. 2009
  • Subscribe
  • my.ti.com
  • Texas Instruments
    In this issue  
    PROCESSORS
    APPLICATIONS
    Video
    Audio
    Industrial
    SOFTWARE
    COMMUNITY AND SUPPORT
    Featured System Block Diagram
    Featured block system diagram


    Featured Video
    Click to play
    A DaVinci™ DSP-based facial recognition device


    Training and Events
    PROCESSORS
    ARCHOS IMTs powered by OMAP™ 3 applications processors
    The industry's first implementation of TI's OMAP™ 3 applications processor based on the 600 MHz superscalar ARM® Cortex™-A8 processor , ARCHOS' new line of Internet Media Tablets (IMT) offer unparalleled performance at power-sipping levels for a no-compromise web-browsing experience.
    New online beagle board game launched
    New online Beagle Board game available: "Can You Dig It?" Search for Beagle Boards and other helpful Beagle Board training items while you compete for the fastest score. Share with your colleagues! Beagle Board is an ultra-low cost, high performance, low power OMAP3 based platform designed by BeagleBoard.org community members and sold by Digi-Key.
    Back to top
    APPLICATIONS
    Video
    Featured User's Guide: TMS320DM35x DMSoC timer/watchdog timer
    user's guide

    Guide describes each of the four basic modes of operation in detail and summarizes interrupt, RTO and EDMA event support, power management, emulation and reset considerations, and GP and watchdog timer architectures.
    TI unveils new WDR image sensor for video surveillance cameras
    TI has released a high-sensitivity wide dynamic range (WDR) CMOS image sensor for video surveillance cameras. The TC922 provides high-quality images and retains the benefits of sensitivity and WDR field of vision for improved bright- and low-light performance. Learn more today.
    Find the video and imaging product that fits your need
    The Video Signal Chain Selection Tool includes all products from TI's video and imaging portfolio including digital media processors based on DaVinci™ Technology, video decoders and ADCs, high speed video DACs, video amps and LVDS interface.
    Back to top
    Audio
    New DA830 audio processor is ideal for AVRs
    Networked AVR Software Developer's Kit and audio-specific algorithms allow programmers to quickly design AVRs, home theaters and mini/micro component systems.
    Featured White Paper: Multicore Embedded POV: Cutting to the core of the problem
    Multicore processors are everywhere these days, from laptops to cellular base stations. More are on the way. In the embedded market, revenue from multicore CPUs will grow six-fold between 2007 and 2011, according to Venture Development Corporation, which calls it a "billion-dollar opportunity." Two TI experts, Gene Frantz and Ray Simar, square off on this issue - one sees multicore as the enemy of all that is good, and the other sees it as the right solution when it's in the right hands.
    Find the audio product that fits your need
    The Audio Selection Tool includes all products from TI's audio portfolio including digital audio processors, PurePath Digital™ power amplifiers, audio converters, CODECs and sample rate converters.
    Featured Tech Doc: Board and System Design Considerations for the TMS320VC5503/06/07/09A DSPs
    This document includes pointers to valuable information about how to terminate some of the VC5503/5506/5507/5509A peripherals' and core DSPs unused pins.
    Back to top
    Industrial
    New controlSTICK for quick evaluation of the Piccolo™ MCU
    Building on TI's new controlCARD development tools, the innovative Piccolo controlSTICK allows users to quickly and easily evaluate all the advanced capabilities of TI's new Piccolo microcontroller for just $39.
    16-bit, 200kSPS, low-power, ±10V bipolar input SAR ADC
    The ADS8517 is the only ±10V bipolar device to combine performance, low power dissipation (47mV) and a modern low-voltage digital interface.
    NEW - 2.4 GHz CC2520EMK Evaluation Module Kit
    The CC2520EMK, which is an add-on kit to the CC2520DK, is now available. The CC2520EMK contains 2 CC2520EM plug in modules and 2 antennas. The modules can be plugged into the SmartRF05EB or the CCMSP-EM430F2618 board that is included in the CC2520DK. The board can also easily be connected to other microcontrollers, allowing fast prototyping with the CC2520 transceiver. The CC2520EMK is priced at only $99.
    TPS2552/53 provide accurate current limits
    Power-distribution switches enable end equipment to handle heavy capacitive loads while preventing short-circuits in a variety of applications.
    Back to top
    SOFTWARE
    VLIB software speeds video analytics development & boosts performance 10X
    VLIB's 40+ royalty-free software kernels on TMS320C64x+™ DSPs accelerates software porting and allows for background modeling and subtraction, object feature extraction, tracking, recognition and low-level pixel processing.
    eXpressDSP development tools and software: New "Dummies" book available
    The brand new OMAP and DaVinci Software for Dummies edition is now available! Focused on SOC solutions for OMAP or DaVinci processors, this new Dummies edition is a must for developers anxious to learn more about TI's ecosystem of software.
    Generating parallel applications that target hardware systems comprising multiple DSPs
    Develop an entire application targeting multi-DSP without writing a single line of C or VHDL code. Learn more about the award winning PARS software from Sundance DSP.
    Back to top
    COMMUNITY AND SUPPORT
    Featured App Note: "Hardware Design Guidelines for TMS320F28xx and TMS320F28xxx DSCs"
    This application report is organized as a guide for system-level hardware design, parts selection and schematics design to board layout. Topics include starting from the clock circuit, JTAG, interfacing with common external devices, power supply and related requirements, thermal considerations, debugging, layout, and EMI, and each section incorporates signal routing and layout tips. Read this app report now.
    OMAP-L137 TMS320C6745/C6747 Pin Multiplexing Utility
    Download app note and associated code for OMAP-L127 pin multiplexing utility.
    Featured Authored Article: Designing power systems to meet energy harvesting needs
    Working with a few milliwatts requires rethinking basic design techniques, but ushering in age of the "perpetual" electronic device is the prize.
    Migrating from MSP430F13x/14x to MSP430F23x/24x
    This application note provides an upgrade path from the MSP430x1xx family of microcontrollers to the MSP430x2xx family, enabling an improved and more cost-optimized system design.
    Back to top
    TRAINING AND EVENTS
    TI is there for you at Embedded World 2009 March 3-5 in Nuernberg
    See live demos on TI stand 12.436 and discover how we are there to help you create innovative applications in areas such as green energy/ lighting, industrial automation, connectivity, image processing, security and industrial vision.
    Home appliance overview using TMS320F2802x/3x Piccolo™ MCUs
    Review how Piccolo MCUs bring 32-bit real time control to home appliances or whitegoods enabling them to be more energy efficient while replacing multiple electronic components to lower overall system cost and enable advanced power electronics management.
    Back to top

    To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list.

    The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

    %%DYN_FOOTER%%