If you have trouble viewing this newsletter, please click here.
eTech Embedded Processing e-Newsletter
Feb. 2009
  • Subscribe
  • my.ti.com
  • Texas Instruments
    In this issue  
    PROCESSORS
    APPLICATIONS
    Video
    Audio
    Industrial
    SOFTWARE
    COMMUNITY AND SUPPORT
    Featured System Block Diagram
    Featured System Block Diagram


    Featured Video
    Click to play
    Video announces the OMAP35x


    Training and Events
    PROCESSORS
    Dual core architecture with HD-VICP allows for higher processing performance
    The DM6467 processor consists of an integrated ARM9 and C64x+™ DSP core and a High-Definition Video/Imaging Co-Processor (HD-VICP). The corresponding development tool, the DM6467 Digital Video Evaluation Module (DVEVM), helps developers quickly and easily create digital video devices with HD transcoding capability.
    TI announces growing software, development tool ecosystem
    TI's OMAP35x™ digital video software development kit (DVSDK), open source development tools, and new OMAP3515, OMAP3525 and OMAP3530 applications processors ease the software integration and development for video, industrial, medical and automotive designers. They enable intuitive user interfaces, 3-D graphics and more. Learn more today.
    Processor selection made easy – New interactive selection tools
    Now live on TI.com, two new selection tools will aid you in processor selection based on your design requirements:
    • Applications Processors & DSP - this tool allows you to do processor selection based on various parameters whether for a DSP or SoC. In addition, you can search for processors based on system and software capabilities as well as supported Operating Systems.
    • MCU - this tool allows you to select the right MCU by using multiple parameters. From memory size and type to number of pins and integrated peripherals, this tool also allows you to configure results based on analog integration and standyby and active current.
    Back to top
    APPLICATIONS
    Video
    Learn about TI's technology improving safety worldwide
    TI has created a new, comprehensive site showcasing a variety of products, solutions and resources available for products that fall within broad and diverse safety market.
    TMS320DM355 digital media processor technical documents
    One-stop shop for information about the TMS320DM355 processor, offering PDFs on the IP network camera reference design, DaVinci™ technology frequently asked questions, podcast and videocast exploring today's growing need for improved HD in digital solutions are also available.
    New Triple 10-Bit 180-MSPS graphics and video DAC: THS8136
    The THS8136 is a low cost triple 10-bit high speed D/A converter optimized for use in graphics applications which operates from 3.3V analog and 1.8V digital supplies.
    Back to top
    Audio
    Big sound. Portable audio. TAS3308 low-cost EVM available today
    The TAS3308EVM-LC is USB bus powered and includes one mini-jack input, one mini-jack output and a USB controller. A typical TAS3308 demonstration setup consists of a TAS3308EVM-LC, a set of headphones and PC providing the USB bus power, software interface and analog audio source.
    All the answers to your burning audio questions...
    Visit the TI Engineer-to-Engineer (E2E) Community and participate in the Audio forums for answers to questions like "What is a mini-DSP" and "How can I reduce or eliminate POP noise from a codec?"
    Featured Tech Doc: Audio Demonstration on the DM642 EVM
    This Application Note demonstrates a g.729a voice codec running on the TMS320DM642 EVM. The demonstration collects stereo samples and plays back the resulting samples. Check it out now.
    Back to top
    Industrial
    Solar energy harvesting kit enables permanently-powered wireless sensor networks
    The new eZ430-RF2500-SEH kit combines Cymbet Corporation's EnerChip™ thin-film battery technology with TI's MSP430 MCUs and RF technology converts ambient light into power for industrial, transportation, agricultural and commercial applications.
    MCU low-cost solution for single-phase electricity meter
    The MSP430FE42x2 family of metering SOCs offers developers a low cost system solution for implementing a single-phase electricity meter.
    Zero-Drift™, bi-directional current/power monitor
    The INA219 is a current, voltage and power monitor with I2C interface. Programmable averaging of up to 128 samples is available for filtering. Common-mode range is -0.3V to 26V.
    NEW - CC2520EMK evaluation module kit
    The 2.4 GHz CC2520EMK, which is an add-on kit to the CC2520DK, is now available. The CC2520EMK contains 2 CC2520EM plug in modules and 2 antennas. The modules can be plugged into the SmartRF05EB or the CCMSP-EM430F2618 board that is included in the CC2520DK. The board can also easily be connected to other microcontrollers, allowing fast prototyping with the CC2520 transceiver.
    Back to top
    SOFTWARE
    CCStudio IDE v4 sneak peak
    This brand new, redesigned IDE is now in Beta and waiting for your feedback. Developers can now download and evaluate our newly developed eclipse-based Code Composer Studio™ v4 IDE.
    OMAP35x WinCE demo and DVSDK BSP source update notice
    New version 6.08.00 is now available with accelerated MPEG2 video support, OneNAND images for verification and support, plus improved MP3 audio playback performance.
    New Multimedia codecs for DaVinci and OMAP
    TI has just made available several new software evaluation and production codec releases for the DaVinci and OMAP processors.
    Back to top
    COMMUNITY AND SUPPORT
    Featured Whitepaper: Power-management techniques for OMAP35x
    TI's OMAP3 application processors address the need for low power without sacrificing performance. Static power management idles a system in a power-efficient state until processing is required, while active power management adjusts voltage to necessary levels. Download the PDF now to learn more power-saving techniques.
    Featured Application Guide: Increase your innovation with ICs for medical
    Download Medical Applications Guide for IC solutions and support including - Consumer medical, Patient monitoring, Medical imaging and Medical instruments.
    Getting started with the new C2000 MCU Experimenter's Kits
    Get started using the TMS320F2808 and F28335 MCU Experimenter's Kit with this video that walks you through setting up both the hardware and software plus running an example project. This video is recommended for new users and those wanting to learn more about the F2808 and F28335 Experimenter's Kits.
    Back to top
    TRAINING AND EVENTS
    Attend TI technology days worldwide for embedded processing training
    TI Developer Conference will no longer be held. Instead, TI will bring training to a location near you via TI Technology Days; dates for the spring sessions are now available.
    Micro-inverter overview using new TMS320F2802x/3x Piccolo™ MCUs
    Learn how micro-inverters based on TMS320F2802x/3x Piccolo™ MCUs can maximize the output of individual solar panels compared to system wide inverters that maximize the average output of the panels as a complete system.
    New low-power RF solutions workshop
    If you're a designer who needs to get up-to-speed with Low-Power RF, consider attending the new Low-Power RF Solutions Workshop which covers the following TI protocols:
    • SimpliciTI™
    • TI-MAC
    • ZigBee™
    • Z-Accel™
    Get a complete agenda and videos explaining some of the concepts covered today!
    Audio training vault: Digital audio systems - free!
    FREE On-line training. This course gives an overview on Digital Audio Systems, including Algorithms for Audio Processing, DSP Architectures for the Future of Audio, Digital Audio Peripherals, and Bridging the Gap Between Digital and Analog.
    Back to top

    To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list.

    The platform bar is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

    %%DYN_FOOTER%%