| In this issue |
|
| PROCESSORS |
|
|
| APPLICATIONS |
| Video |
|
|
| Audio |
|
|
| Industrial |
|
|
| SOFTWARE |
|
|
| COMMUNITY AND SUPPORT |
|
|
|
| Featured System Block Diagram |
|
|
|
|
NEW: TMS320VC5505 and TMS320VC5504 Lowest Power DSPs
New pin-to-pin compatible processors provide industry's best-in-class combo of standby and active power to maximize energy efficiency and extend battery life for portable devices. Peripherals integration and increased memory reduce system cost and enable user-friendly features. Fully-functional EVM, development resources and demo platforms available today. |
New open source Beagleboard, now available Digi-Key Corporation is now shipping Revision C of the popular BeagleBoard from BeagleBoard.org. Based on TI’s OMAP35x, the latest version offers increased design flexibility with twice the memory (256 MB RAM), additional high-speed USB port, and an LCD expansion connector. |
Meet the newest Piccolo™ MCUs featuring the Control Law Accelerator
The new TMS320F2803x Piccolo microcontrollers (MCUs) feature the Control Law Accelerator (CLA), a 32-bit floating-point math accelerator that operates independently of the C28x core, allowing for direct access to on-chip peripherals and parallel execution of algorithms. |
Smallest single-chip 6-A, 17-V DC/DC converter for processors The TPS54620 is the industry’s smallest single-chip, 6-A, 17-V step-down synchronous switcher with integrated FETs. The device enables a complete 6-A point-of-load power solution less than 195 mm² — one-fourth the size of a postage stamp. |
| Back to top |
|
|
| Video |
IDIS scalable video security products use TI DaVinci™ technology Intelligent Digital Integrated Security (IDIS) utilizes the TMS320DM6446 for their low-cost, four channel DVR and an IP video transmitter and receiver for IP-based surveillance systems. |
BeagleBoard.org launches Sponsored Projects Contest BeagleBoard.org launched the new Sponsored Projects Contest, which challenges developers to submit and complete inventive projects that fully leverage the increased expandability of the BeagleBoard. Contestants should submit design concepts and weekly winners will be given Beagleboards to help complete their designs. |
TMS320DM365 complementary analog products TI provides engineers with high performance signal chain, interface, clocking and power management solutions to complete digital video applications based on DaVinci™ Technology. |
Frequently asked questions on the new TMS320C550x Lowest Power DSPs
Get the answers to your questions regarding TI’s latest C550x DSPs. These new pin-to-pin compatible processors that provide industry’s best-in-class combination of standby and active power to maximize energy efficiency and extend the battery life for portable devices. |
Advancing medical imaging white paper Technology breakthroughs in medical imaging have made healthcare more personal and accessible. But what are the future possibilities, and how must the industry accelerate growth? |
| Back to top |
| Audio |
Featured White Paper: System Software & Power Management in a SoC for Portable Audio Players
System-on-Chip (SoC) for portable audio players need low-power and video and image capabilities. See the white paper that describes the power management, software and hardware architecture of SoC for portable audio players. Read it today! |
Portable media device solutions
If system power consumption is a key concern for your portable media device design needs, turn to TI’s solutions for integrated audio codecs, audio ADCs and DACs and more. See what devices are available today! |
| Back to top |
| Industrial |
TI smart grid solutions preferred choice of VEmesh Wireless Mesh Networks
TI's ultra-low power microcontroller and RF technology helps boost performance, minimize cost, reduce board space and speed time to market of Virtual Extensions VEmesh network applications. |
VIDEO: Delfino technical product overview presentation
Delfino C2834x MCUs bring floating-point processing to performance-hungry real-time control applications. |
High-power PoE controller meets new industry standard
TPS23754 high-power Power-over-Ethernet (PoE) supports DC/DC converter topologies that can achieve higher than 90 percent power conversion efficiency. |
CC2530 Second generation System-on-Chip for ZigBee, RF4CE, Smart Energy, IEEE 802.15.4
With its large flash memory up to 256 KB the new CC2530 supports both ZigBee PRO applications and the new RemoTI™ stack for ZigBee RF4CE, which is the industry’s first RF4CE compliant protocol stack. |
| Back to top |
|
|
Featured Article: Reduce RTOS latency in interrupt-intensive apps
Here is a way to bypass the RTOS in latency-sensitive interrupt situations. The use of a hybrid interrupt-handling technique may reduce or eliminate the latency introduced by the RTOS in many embedded designs. |
New C674x DSPLIB now available
A new floating-point signal processing library for devices with the C674x DSP core is now available. This release is based on the pre-existing C67x DSPLIB, but boasts some key improvements and features. |
| Back to top |
|
|
TI futurist "floats" a new idea
Floating point (FP) DSP architectures have been around for a long time and are notable for their raw performance versus fixed point. However, TI Principal Fellow Gene Frantz is floating a new idea about floating point and the possibility of a new architecture that could quadruple a floating point processor’s performance. See what he has to say on the topic and give us your thoughts www.ti.com/gffpblogetech. Also, Gene is now on Twitter nGENEr. Follow him for the latest on tech trends and university research. |
E2E: Enhanced search options
Have you had trouble finding content on the TI E2E Community? New to the TI E2E Community is a "More Search Options" feature. From the TI E2E community home page you have the ability to refine your search criteria by selecting the "More Search Options." Get more details here in the TI.com blog on the E2E Community. |