New for Texas Instruments’ Software and Development Tools
New low cost EVM speeds development on C6472 high-performance multicore DSPs
November 3, 2009
The
TMDXEVM6472 evaluation module (EVM) enables manufacturers to get to market fast with new products based on the new TMS320C6472 high performance, power efficient multicore DSPs. At a price of $349, the EVM is a standalone, low cost board that includes a single C6472 DSP, full range of software, memories and peripherals to provide fast and easy development. Its broad range of features allows customers to use the EVM as a simple server and to benchmark algorithms. Learn more
Tackle industrial, medical application design with new Sitara™ AM3517 evaluation module
October 21, 2009
Begin development on these high-performance ARM MPUs, the first Cortex™-A8-based solutions optimized for industrial applications. The AM35x devices offer multiple packages, industrial temperature options, peripheral integration, graphics capabilities and high computational performance at sub-one Watt power levels. The
AM3517 Evaluation Module (TMDXEVM3517) includes an AM3517 system on module, touch screen LCD, 256kB of memory and a baseboard. The EVM also includes a Linux software development kit based on the 2.6.31 kernel and will be supporting additional operating systems shortly. Learn more
June 30, 2009
New development tools for patient monitoring equipment save months of design time
Development made easier for OMAP-L138 and C674x-based designs
Complete tool portfolio supports customer development regardless of design expertise.
A community-supported $149 experimenter board from Logic features the OMAP-L138 system-on-module (SOM), 64 MB mDDR, open source Linux, DSP/BIOS™ drivers and can be used to develop on any of the four devices.
An
OMAP-L138/C6748 EVM from TI is available for those that need full peripheral access and TI support. The EVM builds on the experimenter board with an extra C6748 SOM, double the memory (128 MB mDDR) and full support for connectivity peripherals.
An OMAP-L138 (SOM) is a production-ready solution is available from Logic with 128 MB mDDR, power management and Ethernet PHY.
Software and tools facilitate development for TMS320VC5505/C5504 DSPs
TMS320VC5505 DSP evaluation module (EVM) is a low cost, feature rich development platform designed to speed the evaluation process of Texas Instruments' two latest lowest power C55x DSPs, TMS320VC5504 and TMS320VC5505. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the EVM's full-featured Code Composer Studio™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel.
Learn more.
March 11, 2009
Get started with the TMDXEVM6457 Evaluation Module (EVM)
This easy-to-use development tool includes two on-board C6457 processors, high-speed DSP interconnect with Gigabit Ethernet MAC and Serial RapidIO SERDES interfaces, embedded JTAG emulation with an XDS560T trace pod header and a board-specific Code Composer Studio™ Integrated Development Environment.
Learn more.
March 3, 2009
New TMS320DM365 processor with H.264 provides HD video flexibility without the design complexity
Developers can now deliver pixel-perfect images in their digital video designs without concerns of video format support, constrained networks, limited storage capacity or cost with the new
TMS320DM365 digital media processor. With multi-format HD video, the DM365 also features an integrated image signal processing (ISP) solution and suite of peripherals for up to 25 percent system cost savings. Also available is the USD $595 DM365 Digital Video Evaluation Module (DVEVM) with MontaVista® Pro 5 and Linux BSP that allows developers to prototype and develop DM365-based projects quickly and easily.
Learn more.