XDS510USB PLUS JTAG Emulator (Emulators/Analyzers)

Spectrum Digital, Inc.    


Description
Support Software
Technical Documents
Features
Available Updates
Order Options
What's Included
Compatibility Issues
Related Products
   


    Product Information


Description

The XDS510USB PLUS JTAG Emulator allows the user High-Speed direct access between the host computer and the DSP using the IEEE 1149.1 IEEE JTAG Interface. A JTAG emulation connection is required for debugging software, downloading code and flash programming Texas Instruments JTAG DSPs and TMS470 devices.

Application(s)

  • N/A

DSP Generation(s) Supported

  • ARM9 GPP
  • OMAP-L1x Processors
  • OMAP35x Processors
  • TMS320C54x Low Power DSPs
  • TMS320C55x Low Power DSPs
  • TMS320C62x DSPs
  • TMS320C6414T/15T/16T DSPs
  • TMS320C641x DSPs
  • TMS320C642x DSPs
  • TMS320C645x DSPs
  • TMS320C647x Multicore DSPs
  • TMS320C672x DSPs
  • TMS320C674x Low Power DSPs
  • TMS320C67x DSPs
  • TMS320DM3x ARM9™ Based SOCs
  • TMS320DM643x DSPs
  • TMS320DM644x SOCs
  • TMS320DM646x SOCs
  • TMS320DM64x DSPs
    Web Quality Photo of End Equipment - For Placement Only

Features

701905
Current Version A
Hardware Feature 1 Powered via the USB Connection
Hardware Feature 2 Supports USB 1.x and 2.0 High-Speed
Hardware Feature 3 Adjustable JTAG clock up to 32MHz
Hardware Feature 4 Supports 1V to 5V JTAG I/O voltages
Hardware Feature 5 ARM Ltd. style Adaptive Clocking support.
Hardware Feature 6 Replacable JTAG cables (compatible with Spectrum Digital’s XDS560R)
More info Go to company Website
Price (USD) Per Unit $1495.00/usd Each
Software Feature 1 Compatible with TI Code Composer Studio
Software Feature 2 Supports TI C2000, C5000, C6000, OMAP, DaVinci technology-based SoCs, TMS470 devices
Software Feature 3 Supports Spectrum Digital SDFlash and SDConfig Utilities
Software Feature 4 Programmable EMU0/1 pins support for boundary scan test support.
Version Date 01 Mar 2007
Volume Pricing Available? y
What's Included? XDS510USB PLUS JTAG Emulator pod, USB 2.0 High-Speed cable, Emulation driver installation CD ROM.

Benefits


    Order Options

Contact Information

Danny   Corey
Spectrum Digital, Inc.
12502 Exchange Drive
Suite 440
Stafford , Texas
United States
77477
1-281-4944500-113
1-281-4945310
http://www.spectrumdigital.com
sales@spectrumdigital.com


Disclaimer:

The information contained herein has been provided by a member of TI's DSP Third Party Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.

TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.


Customer Tags - What's This?


No Tags are Available for this Part Number


Create a Tag


Clear.gif