Signum JTAGjet-CCS emulator supports all TMS320 devices supported by TI’s Code Composer Studio IDE v 3.0. It is equipped with a high-speed USB 2.0 port running at 480Mbps to provide the fastest-in-class download speeds.
The emulator may be ordered with fully isolated JTAG probe to protect the emulator from ground loops, back EMF and other destructive elements present on high-current target boards.
The optional Flasher-C2000 utility allows programming any of the F2xxx devices via a simple to use GUI or batch mode, without the need for Code Composer Studio.
Application(s)
N/A
DSP Generation(s) Supported
ARM9 GPP
OMAP-L1x Processors
OMAP35x Processors
TMS320C3X DSPs
TMS320C54x Low Power DSPs
TMS320C55x Low Power DSPs
TMS320C62x DSPs
TMS320C6414T/15T/16T DSPs
TMS320C641x DSPs
TMS320C642x DSPs
TMS320C645x DSPs
TMS320C647x Multicore DSPs
TMS320C672x DSPs
TMS320C674x Low Power DSPs
TMS320C67x DSPs
TMS320DM3x ARM9 Based SOCs
TMS320DM643x DSPs
TMS320DM644x SOCs
TMS320DM646x SOCs
TMS320DM64x DSPs
Features
JTAGjet-CCS
Adaptive JTAG clock support
YES, built-in (no adapters necessary)
CCS version support
CCS 2.x
CCS 3.x
Compliance
CE
RoHS
Current Version
B
Interface type
USB 2.0 high-speed (480 Mbps)
JTAG clock speed
10kHz to 30MHz
JTAG probes available
Standard 14-pin
Low voltage 14-pin
Compact 20-pin
Opto isolated 14-pin
JTAG emulator
JTAG probe
USB cable
CD with S/W and documantation
Benefits
High-speed downloads via 480 Mbps USB 2.0 port
Protected from ground loops and ESD when used with isolated JTAG adapter
Real-time debug, Advanced Event Triggering, RTDX support and optional ETB trace support
Order Options
Contact Information
Jerry
Lewandowski
Signum Systems
1211 Flynn Rd.
Unit 104
Camarillo
, California
United States
93012
1-805-3833682
1-805-3833685 http://www.signum.com sales@signum.com
Disclaimer:
The information contained herein has been provided by a member of TI's DSP Third Party Network. This information is provided on the TI website only as a convenience and TI is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-TI sites. These linked sites are not under TI's control. TI is not responsible for the contents of any linked site or any changes or updates to such sites. TI is providing these links to you only as a convenience. The inclusion of any link does not imply endorsement by TI of any linked site.
TI's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services, either alone or in combination with any TI product or service.