New High-Performance Analog Showcase In this Issue: DATA CONVERTERS 14-bit, 125-MSPS A/D Converter: TI's new ADS5500 is the next-generation of ADCs, offering designers outstanding performance of 14 bits at 125 MSPS while consuming only 750 mW of power. Available now.
12-bit, 65-MSPS A/D Converter: The ADS5413, a 3.3-V supply ADC, provides high performance, especially at high input frequencies, at low power (400 mW power dissipation).
2.7-V to 5.25-V Digital, 5-V Analog, 14-Bit, A/D Converter w/Ref: The ADS7890 SAR ADC offers 14-bit serial operation with no latency, 45-mW low power and 77.5 dB SNR at 0.5 MHz I/P. The ADS7891 SAR ADC offers 3-MSPS operation with no latency and 85-mW low power.
Price (1 ku) $10.50 18-bit, 580-KSPS Parallel SAR A/D Converter: The ADS8381 ADC offers 18-bit no missing codes and low power (115 mW @ 580 kHz).
16-bit, 500-MSPS D/A Converter with Interpolation: The DAC5686 is a highly integrated, flexible DAC with 3 modes of operation: 1) Dual-channel baseband I&Q transmission, 2) single sideband up-conversion, and 3) quadrature modulation.
8-bit, 188 KSPS, Quad Channel, I2C Interface D/A Converters: The DAC557x devices are low-power, 3-V DACs that support I2C high-speed mode at 3.4 Mbps.
5573 Price (1 ku) $2.55 5574 Price (1 ku) $2.55 10-bit, 188-KSPS, Quad-Channel, I2C Interface D/A Converters: The DAC657x are low-power 3-V DACs that support I2C high-speed mode at 3.4 Mbps.
6573 Price (1 ku) $2.55 6574 Price (1 ku) $3.05 POWER MANAGEMENT High Efficiency Predictive Synchronous Buck Driver with Enable: The UCC27223 is a buck driver with Predictive Gate Drive Control technology and ±3A TrueDrive Output Gate Drive technology for non-isolated, low output drive converters.
High-Efficiency Boost Converter for White LED Driver Applications: The TPS61043 low-power DC/DC boost converter features an output voltage up to 16.9 V from an input voltage in the range of 1.8-V to 6.0-V and will drive up to 4 white LEDs with a constant current for backlight applications.
2nd Level Over-voltage Protection: The bq29400 provides 2nd-level protection in 2, 3, and 4 series cell Li-Ion and Li-Poly battery packs that incorporate a high-accuracy precision-over-voltage detection circuit.
Dual Current-limited Power Distribution Switch for USB Applications: Designed for applications where heavy capacitive loads and short-circuits are likely to be encountered, the TPS2062/66 dual power switches allow heavy capacitive loads at 70 mΩ, short-circuit protection at 1-A continuous current, and accurate current limit of 1.1 A (min.) with an operating range of 2.7 V to 5.5 V.
Price (1 ku) $0.75 200-mA Low-Noise, High-PSRR, Negative-Output LDO: The TPS723xx family of ultra low-noise (60 _VRMS typ.) LDOs offers 2% overall accuracy and a high PSRR of 65 dB typ. at 1 kHz.
72325 Price (1 ku) $1.05 26 A, 12-V Input Wide-Output Adjust Point-of-Load Module: The PTH12030, POLA-compliant for true second sourcing, is a non-isolated point-of-load module that accepts a 12-V input and delivers a wide-range adjustable output (1.2-V to 5.5-V) at load currents up to 26 A.
6 A, 3.3-V, 5-V, and 12-V Input Non-Isolated Wide Output Adjust Point-of-Load Modules w/ Auto-Track: These plug-in power modules offer a wide-output voltage adjust range, compact size (0.87" x 0.49" x 0.33"), high efficiencies up to 95%, and Auto-Track Sequencing; they are POLA-compliant for true second-sourcing.
Price (1 ku) $9.95 Price (1 ku) $9.95 10-A, 3.3-V, 5-V, and 12-V Input Non-Isolated Wide Output Adjust Point-of-Load Modules w/ Auto-Track: These plug-in power modules, a feature-rich alternative for applications requiring up to 10 A of load current, offer a wide-output, voltage-adjust range, high efficiencies up to 96%, and Auto-Track Sequencing; they are POLA compliant for true second-sourcing.
Price (1 ku) $11.50 Price (1 ku) $11.50br> AMPLIFIERS & COMPARITORS Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable: The OPA693 provides wideband on low Iq (700 MHz/13 mA), supports single +5V operation, and is available in a small 6-lead SOT23.
Ultra-Wideband, Current-Feedback Operational Amplifier with Disable: The OPA695 is a very high-bandwidth, current-feedback op amp that combines exceptional 4300 V/µs slew rate and low input voltage noise to deliver a precision low-cost, high dynamic range IF amplifier.
0.05 uV/°C (Max.), Single-Supply CMOS Zero-Drift Operational Amplifier: The OPA734 and OPA735 series of CMOS operational amplifiers use auto-zeroing techniques to simultaneously provide low offset voltage (5 µV max.), and near-zero drift over time and temperature.
Low-Noise, High-Speed 150-MHz, 16-Bit Accurate CMOS Op Amp: The OPA301 voltage-feedback op-amp, designed for 16-bit resolution systems, offers a 2.7-V to 5.5-V single supply and RRO operation in a SOT23 package; it is ideal for driving high-speed SAR ADCs.
2.5-W Mono Class-D Audio Power Amplifier: This fully differential, filter-free audio power amplifier provides 88% efficiency in a space-saving WCSP package. Designed to drive a 4-Ω speaker, the TPA2010D1 operates from 2.5 V to 5.5 V, consuming 2.8 mA of quiescent current.
Wideband 1.8-GHz, Fixed-Gain Amplifier: The THS4303 high-speed amplifier features shutdown, a 550 V/_s slew rate, low noise 2.5 nV/√Hz, and very low distortion. This amplifier is ideal for driving 14-bit resolution or higher data converters.
INTERFACE 5V Dual Half-Duplex PECL Transceiver: The TB5T1 is a dual differential transceiver with a common enable for each Tx/Rx pair and ESD protection HBM > 3kV and CDM > 2kV.
Multipoint LVDS 50 Ω-load Single Transceivers for Bus Applications: The SN65MLVD20x family of M-LVDS transceivers, optimized to operate at signaling rates up to 100 Mbps, have a common mode voltage range of -1.4 V to +3.4 V, glitch-free power up/down and Hi-Z bus pins for hot plugging capability, 8kV ESD protection and industry-standard footprints.
CLOCKS & TIMERS 1:4 Fanout LVPECL/LVCMOS Clock Buffer with Programmable Frequency Divider: The CDCM1804 clock buffer, designed to drive 50- transmission lines, has universal differential input, integrated LVPECL-LVCMOS output eliminating the need for 2 separate clock components, and integrated dividers set with external pins.
1:3 Fanout LVPECL Clock Buffer with Programmable Frequency Divider: The CDCP1803 clock buffer, designed to drive 50- transmission lines, has universal differential input and integrated dividers set with external pins, allowing the same device to be used in several configurations.
2.5/2.6-V Phase Lock Loop Clock Driver: The CDCVF857 is a low-skew, low-jitter (±50 ps) zero delay buffer that distributes a differential clock input pair to 10 differential pairs of clock outputs for Double Data Rate Synchronous DRAM.
ANALOG TRAINING/SEMINARS 2004 Precision Data Acquisition Application Seminar: This one-day seminar, offered in US and European locations, will focus on advanced precision data acquisition systems, precision low-level signal measurement systems, and high-resolution, high-channel count data acquisition systems. For each system example, the following will be discussed:
http://focus.ti.com/docs/training/catalog/events/event.jhtml?sku=SEM404002 For information on the European seminars, visit: http://www.ti.com/europe/pda Accelerate Your High-Performance Analog Design -- Register For TI Developers Conference Attend the TI Developer Conference, February 18-20, 2004 for a variety of High-Performance Analog product training sessions, demonstrations and networking opportunities. Exchange ideas with technical experts and learn about the latest High-Performance Analog technology at Birds-of-a-Feather sessions, poster sessions, keynote addresses and the Technology Playroom. "Ask the Experts" tough design questions and participate in the "Stump the Experts" contest. New User Sessions:
COMPANY-AUTHORED ARTICLES IN MEDIA Amplifiers "Analog CMOS supports precision specs," by Bill Boyd, EE Times, December 22, 2003 http://www.eetimes.com/in_focus/Silicon_Engineering/OEG20031218S0026 "High-speed op amps built using SiGe," by James Karki, EE Times, December 22, 2003 http://www.eetimes.com/in_focus/Silicon_Engineering/OEG20031218S0024 Power Management "Hot-swap controller handles dual polarity," by Dan Meeks, EDN, December 11, 2003 http://www.reed-electronics.com/ednmag/article/CA339717?stt=000&pubdate=12/11/2003&spacedesc=designideas "Making the most out of 802.3af," by James Garrett, CommsDesign.com, December 30, 2003 http://www.commsdesign.com/design_corner/showArticle.jhtml;jsessionid=BTOQQDOJN3YPCQSNDBGCKHQ?articleID=17100314 CUSTOMER SUPPORT CONTACT INFORMATION
This e-mail
was sent to |