New High-Performance Analog Showcase In this Issue: DATA CONVERTERS New Family of 8-Channel, 10- and 12-bit, 40/50/65/70 MSPS ADCs with Serial LVDS: The ADS527x family features high SNR performance and low power dissipation.
4-Channel Differential Input, 240 SPS, Low Power, Delta-Sigma ADC: The ADS1224 is a precision, wide dynamic range A/D converter with 24-bit resolution operating from a 2.7 V to 5.5 V supply.
16-bit, Low-Glitch, Quad-Channel D/A Converter: The DAC7654 quad DAC, with SPI interface and low glitch (5 nV/s typ.), is designed for high accuracy systems.
Programmable Touch Screen Controller with Integrated Audio Codec, Headphone and Speaker Amplifiers: The TSC2101 integrated touch screen controller offers 7 analog inputs, 4 analog outputs, and 3 amplifiers as well as low power with 19 mW stereo playback at 48 ksps.
POWER MANAGEMENT Enhanced, Low Input (2.25 V - 5.5 V), Voltage Mode Synchronous Buck DC/DC Controller: The DC/DC TPS40020/21 controllers offer source (TPS40020) or source/sink (TPS40021) versions, programmable frequency of 150 kHz to 1 MHz, and a 0.7V 1.0% reference.
1.5-A SWIFT TM DC/DC Converter: The TPS54110 DC/DC converter offers 3-A peak MOSFET switches for greater than 1.5-A current over the entire temperature range, as well as adjustable output voltage range down to 0.9 V with 1% initial accuracy.
Midrange Input (4.5 V to 28 V) Synchronous Buck Controller with Voltage Feed-Forward: TPS40070/71 features include programmable fixed frequency up to 1 MHz, < 1% internal 700 mV reference, and Predictive Gate Drive Technology.
IEEE802.3af Power Interface Switch for Power-Over-Ethernet (PoE) Powered Devices: The TPS2371 is a legacy-compatible PoE PD interface switch that provides detection signature, classification signature, and programmable inrush current limit.
Positive High Voltage Hot Swap Controllers: The TPS2490/91 Hot Swap Controllers provide power limiting and current limiting and a wide operating range of +9 V to +80 V.
Current-limited Power Distribution Switch for USB Applications: The TPS2041B (single-channel) and TPS2044B (quad-channel) power switches allow heavy capacitive loads at 70m
Price (1 ku) $1.00 AMPLIFIERS & COMPARITORS Quad, Differential Input/Output, 2x1 Multiplexed, High-Gain Preamplifier: The MPA4609 preamp, designed for high-density tape backup systems, also functions as a switched gain, quad ADC driver.
50 MHz to 400 MHz Cascadeable IF Amplifier: The THS9000 is a medium power, cascadeable gain block optimized for high IF frequencies.
Voltage Output Programmable Sensor Conditioner: The PGA309 programmable analog signal conditioner, designed for pressure bridge sensors, is digitally calibrated with external EEPROM, offering a one- or two-wire interface and sensor error compensation in a small TSSOP-16 package.
INTERFACE 4-Channel, 18 Bit Low-Power CMOS Serdes: The TLK4120 is a four-channel, multi-gigabit transceiver used in ultrahigh-speed bidirectional point-to-point data transmission systems.
1.5°C Accurate Programmable Digital Temperature Sensor with SPI Interface: The TMP124 temp sensor offers 12-bit resolution, 240 ms temp conversion time, and 50 ?A quiescent current in an SO-8 package.
CLOCKS & TIMERS 1.8V DDRII Zero Delay Buffer: The CDCU877 is a high-performance, low-jitter, low-skew, zero-delay buffer that distributes a differential clock input pair to ten differential pairs of clock outputs and to one differential pair of feedback clock outputs.
AUDIO Digitally Controlled Microphone Preamp: This industry's first digitally controlled microphone preamp IC offers very low noise and distortion with THD+N of 0.0004% and equivalent noise of -128 dBu.
ANALOG TRAINING/SEMINARS 2004 Precision Data Acquisition Application Seminar: This one-day seminar, offered in US and European locations, will focus on advanced precision data acquisition systems, precision low-level signal measurement systems, and high-resolution, high-channel count data acquisition systems. For each system example, the following will be discussed:
http://focus.ti.com/docs/training/catalog/events/event.jhtml?sku=SEM404002 2004 Portable Power Design Seminars: The TI 2004 Portable Power Design Seminars will consist of technical, highly practical presentations of portable power management design issues and considerations, design techniques, topologies, tools, and examples. The seminars, which will take place in Europe, the U.S., Asia, and Japan beginning in March, include topics written and presented by Texas Instruments applications engineers and training staff, tutorial review of both basic and advanced principles, and hands-on application examples. To learn more about the sessions or register for the conference, visit: 2004 Portable Power Design Seminar MSP430 "430 Day" Worldwide : The MSP430, the world's lowest power MCU, features integrated high-performance analog and a modern 16-bit CPU. Register for a FREE "lunch and learn" session featuring live demos. Registered attendees will receive lunch and a free retro MSP430 watch along with discounts on select MSP430 Flash emulation tools. For more information, visit: http://focus.ti.com/docs/training/catalog/events/event.jhtml?sku=SEM104001 COMPANY-AUTHORED ARTICLES IN MEDIA Power Management "Controller makes power supply redundancy easy," by Jim Bird, Planet Analog, January 6, 2004 http://www.planetanalog.com/features/showArticle.jhtml;jsessionid=5L4EXLFPC4SDQQSNDBCCKHY?articleID=17200265 "Simple off-line power supply minimizes cost," by Brian King and Robert Kollman, Electronic Design, February 2, 2004 http://www.elecdesign.com/Articles/Index.cfm?ArticleID=7165 Amplifiers "What's different about difference amplifiers," by Jerry Steele, AnalogZONE, January http://www.analogzone.com/acqt1222.pdf "The breadboard's smoking," by Bill Klein, Planet Analog, January 14, 2004, http://www.planetanalog.com/columns/showArticle.jhtml?articleID=17200446 CUSTOMER SUPPORT CONTACT INFORMATION
This e-mail was sent to |