New High-Performance Analog Showcase In this Issue: DATA CONVERTERS ADS5500 Family High-Performance ADCs: Designed for applications requiring the highest speed and highest dynamic range, the ADS5500 family offers a range of resolution, speed and performance options.
POWER MANAGEMENT Smallest 1-cell Li-Ion USB/AC charger: The bq24020/22/23/24/25 Li-Ion charger features the industry’s smallest solution in a 3x3mm2 QFN-10 package.
IEEE 802.3af PoE Powered Device Controllers: The TPS2375/76/77 fully integrated Power over Ethernet (PoE) devices offer an integrated 0.6-ohm, 100-V low-side switch and 15 kV system-level ESD capability.
Low Input Synchronous Buck Controller: The TPS40007/40009 are controllers for low-voltage, non-isolated synchronous buck regulators that use second-generation predictive gate drive technology.
5 V, 3.3 V, & 12 V, 10-W PoE Power Module: The PTB48540a/b/c is the industry’s first PoE-powered device module tested and compliant to IEEE Std. 802.3af.
15-A, 5-V/12-V Input Bus Termination Power Module for DDR Memory: The PTH05010Y/12010Y switching regulator modules are specifically designed to meet the power needs of DDR and QDR I/II memory applications.
PTH05010YAST, PTH12010YAST: Price (1 ku) $14.10 6-A, 5-V/12-V Input Bus Termination Power Module for DDR Memory: The PTH05050y/12050y switching regulator modules are specifically designed to meet the power needs of DDR and QDR I/II memory applications.
PTH12050YAST, PTH05050YAST: Price (1 ku) $10.10 12-V Input, Non-Isolated, Wide-Adjust, Plug-in Power Module: The PTH12050L and PTH12060L, compact, efficient and low-cost devices for applications that require high current and low supply voltage, feature efficiencies up to 91% and Auto-Track™ sequencing that makes it easy for designers to meet I/O and core voltage sequencing requirements.
PTH12050LAH, PTH12050LAST: Price (1 ku) $9.95, $10.10 AMPLIFIERS & COMPARATORS Dual, High-Speed Precision Transimpedance Amplifier: The OPA2380 dedicated transimpedance amplifier combines speed and precision.
INTERFACE TLK4250: 4-channel, 18-bit Transceiver: The TLK4250 offers up to 2.5 Gbps on each of its 4 channels.
10.7-Gbps Transimpedance Amplifer with RSSI: The ONET9901TA low-power device with a 2-mA maximum input current runs off a single 3.3-V supply to provide over 10 GHz bandwidth.
10.7-Gbps Limiting Amplifier: The ONET9901PA is a high-speed limiting amplifier that provides a typical gain of 41.5 dB using only 116 mW (typ).
AUDIO PRODUCTS 8-Channel Digital Audio PWM Processor: The TAS5508 provides high performance audio processing featuring a dynamic range greater than 102-dB and ultra-low noise of 0.05% THD+N.
6-W Stereo Class-D Audio Power Amplifier: The TPA3005D2 is designed to drive 6-W into 8 ohms from a 12-V supply voltage.
CLOCKS & TIMERS 3.3 V Phase-Lock Loop Clock Driver: The CDCVF2510A/2509A PLL Clock Driver exceeds PC133 SDRAM spec 1.1 with an operating frequency of 20 to 175 MHz and low jitter of 70 ps when operated between 66 MHz and 166 MHz.
Clock Buffer w/Universal Input & Programmable Divide: The CDCM1802 eliminates the need for 2 separate devices, LVPECL driver + LVCMOS driver, by distributing one differential clock input to 1 LVPECL differential output and 1 LVCMOS single-ended.
ANALOG TRAINING/SEMINARS 2004 Power Supply Design Seminar: This one-day seminar is part of a series of analog technical seminars continuing the Unitrode tradition of a technical but highly practical presentation. This series includes eight topics with a blend of advanced power supply concepts, tutorial review of basic principles and hands-on application examples. For more information and to register, visit: http://focus.ti.com/docs/training/catalog/events/event.jhtml?sku=SEM404003 2004 Portable Power Design Seminars: The TI 2004 Portable Power Design Seminars will consist of technical, highly practical presentations of portable power management design issues and considerations, design techniques, topologies, tools, and examples. The seminars, which will be held in San Diego (July 20) and Boston (July 22), include topics written and presented by Texas Instruments applications engineers and training staff, tutorial review of both basic and advanced principles, and hands-on application examples. To learn more about the sessions and to register, visit: http://focus.ti.com/docs/training/catalog/events/event.jhtml?sku=SEM403004&tfsection=Overview COMPANY-AUTHORED ARTICLES IN MEDIA Power:
CUSTOMER SUPPORT CONTACT INFORMATION
This e-mail was sent to |