New High-Performance Analog Showcase In this Issue: POWER MANAGEMENT 300-MHz DC/DC in 2 mm x 1 mm CSP: The TPS62300 3-MHz, 500-mA DC/DC converter offers 93% peak efficiency and -0.5% to 1.3% voltage regulation accuracy in an ultra-small 2 mm x 1 mm chip-scale package.
Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter: The TPS6107x is a synchronous DC/DC converter with integrated FETs providing a peak power conversion efficiency of > 90% over a very wide load range and a quiescent current of 19 µA.
6-Watt 48-V Input-Isolated ± Dual Output DC/DC Converter: The PT4310 modules are a low-power, complimentary dual-output series of isolated DC/DC converters.
45-W Dual 15-V Output, 48-V Input Isolated DC/DC Converter: The PT4711 features independently adjustable outputs with efficiency up to 87%.
65-W Dual Complementary-Output DC/DC Converter for DSL: The PTB4851x series of isolated DC/DC converter modules produce a complementary pair of regulated supply voltages (±5-V/6.5-A) for powering line-driver ICs in xDSL telecom applications.
High Efficiency Secondary Side Synchronous Buck PWM Controller: The UCC2540 is a secondary-side synchronous-buck PWM controller for high current (up to 50 A) and low output voltage (supports 2.5-V to 35-V bias) applications.
Wide Input Synchronous Buck Controllers: The TPS45005x is a family of high-voltage, wide input (8-V to 40-V), synchronous, step-down converters offering design flexibility with a variety of user-programmable functions, including soft-start, UVLO, operating frequency, voltage feed-forward, high-side current limit, and loop compensation.
4.5-V to 20-V Input, 3-A Output Synchronous PWM Switcher: The TPS5435x is a medium output current synchronous buck PWM converter with an integrated high-side MOSFET (100 mOhms, 4.5-A peak) and a gate driver for an optional low-side external MOSFET. Features include a high-performance voltage error amplifier that enables maximum performance under transient conditions.
AMPLIFIERS Dual, High Gain Bandwidth, High Output-Current Op Amp: The OPA2614 offers very low 1.8-nV/Hz input noise with a high gain bandwidth of 290 MHz, voltage-feedback architecture.
OPA2614IDTJ: Price (1 ku) $1.95 3-V Video Amplifier with 6-dB Gain and Filter: The OPA360 is a 3-V, 6-dB high-speed amplifier optimized for space-sensitive applications by integrating SAG correction, internal gain and a 2-pole filter into an SC70 package.
DATA CONVERTERS Quad Current Input 20-Bit A/D Converter: The DDC114, a quad input current-input ADC, provides a single chip solution for measuring four photodiodes.
Current Shunt Delta-Sigma Modulator: The ADS1203 is a 1-bit 10-MHz modulator with 16 bits of resolution.
8-Channel, 12-Bit, 40-MSPS ADC with Serial LVDS Interface: The ADS5270 is a high-performance A/D converter that operates from a single +3.3-V analog supply.
8-Channel, 12-Bit, 50-MSPS ADC with Serialized LVDS Interface: The ADS5271 8-channel ADC features an SNR of 70.5 dB and a total power dissipation of 957 mW.
Quad 16-Bit Rail-to-Rail Voltage Output Parallel Interface DAC: The DAC8544 is an accurate, low-cost, 16-bit DAC with a fast parallel interface.
INTERFACE Low-Power Half-Duplex RS-485 Transceivers: Powered by a 5-V supply, the SN65HVD3085E/3088E/HVD485E half-duplex transceivers are fully compliant with the TIA/EIA-485A standard.
AUDIO 8 Channel Digital Audio PWM Processor: The TAS5028 incorporates TI’s PurePath™ technology and is used in conjunction with Digital Amplifier Power Stages (TAS51xx) to deliver high-power, true digital audio amplification.
ANALOG TRAINING/SEMINARS *2004 Power Supply Design Seminar: This one-day seminar is part of a series of analog technical seminars continuing the Unitrode tradition of a technical but highly practical presentation. This series includes eight topics with a blend of advanced power supply concepts, tutorial review of basic principles and hands-on application examples. For more information and to register, visit: http://focus.ti.com/docs/training/catalog/events/event.jhtml?sku=SEM404003 DIGITAL MEDIA ENEWSLETTER TI’s technologies and resources allow you to design high-end to low-cost video/imaging products with DSP-based solutions. Subscribe to the monthly Digital Media eNewsletter to receive the latest TI technology releases, documentation, training and other information useful to completing your digital media design. COMPANY-AUTHORED ARTICLES IN MEDIA Power Management:
CUSTOMER SUPPORT CONTACT INFORMATION
This e-mail was sent to |