New High-Performance Analog Showcase
from Texas Instruments
October 2004
To subscribe to the HTML version of the Analog eNewsletter, please click here.
In
this Issue:
Power Management
Amplifiers
Data Converters
Clocks
Analog Switches
VSIP Development Platform
Analog Training/Seminars
Company-Authored Articles in the Media
Customer Support Contact Information
POWER
MANAGEMENT
Single 1-A Current-Limited, Power-Distribution Switches for USB Applications:
The TPS206x power-distribution switches are intended for applications where
heavy capacitive loads and short-circuits are likely to be encountered.
- 70-mΩ N-channel MOSFET power switches for power-distribution systems
that require multiple power switches in a single package
- Applications: USB (1.1 or 2.0) and industrial
TPS2061:
Price (1 ku) $0.60
TPS2065:
Price (1 ku) $.080
TPS2062/6:
Price (1 ku) $0.65
TPS2063/7:
Price (1 ku) $0.90
Dual-Slot PCIX, PCIX 1.0 and PCIX 2.0 Hot-Plug Power Controller for Servers:
The TPS2342 contains main supply power control, auxiliary supply power control,
power FETs for 12-V, -12-V and auxiliary 3.3-V supplies, VIO control, and
digital control of slots.
- Contains supply control and switching for two slots; supports both
serial and direct communication to the slots
- Application: Hot-plug slots in servers
TPS2342PFP,PFPR:
Price (1 ku) $7.00
Primary Side Push-Pull Driver with Dead-Time Control: The UCC28089
is a versatile BiCMOS controller for DC/DC or off-line, fixed-frequency
switching power supplies.
- High-current totem-pole dual output stage drives push-pull configuration
with 1-A sink and 0.5-A source capability
- Can be used in push-pull, half-bridge, or full-bridge topologies
with oscillator synchronization output with low start-up current of
130 µA and 1.4-mA typical run current
- Applications: High efficiency cascaded converters, inverters, electronic
ballasts, UPS, and AC or DC links
UCC28089D,DR:
Price (1 ku) $0.65
2-Phase Buck Controller with Integrated Drivers: The TPS40130 is
a two-phase synchronous buck controller that is optimized for low-output
voltage, high-output current applications powered from a 3-V to 40-V supply.
- Multi-phase converter offers several advantages over a single power
stage including lower current ripple on the input and output capacitors,
faster transient response to load steps, improved power handling capabilities,
and higher system efficiency
- Applications: Graphic cards, Internet servers, networking equipment,
telecom equipment, and DC power-distributed systems
TPS40130DBT,DBTR:
Price (1 ku) $1.30
Current-Limited Power-Distribution Switcher: The TPS2047B power-distribution
switcher is intended for applications where heavy capacitive loads and short
circuits are likely to be encountered.
- Incorporates 70-mΩ N-channel MOSFET power switches for power-distribution
systems that require multiple power switches in a single package
- Applications: USB (2.0 or 1.1), industrial application power switching,
heavy capacitive loads, and short-circuit protection
TPS2047BD,BDR:
Price (1 ku) $0.90
Multi-Channel 1-cell Li-Ion Power Management IC: USB/AC Charger, 2 DC/DC,
2 LDOs, I2C Interface: The TPS65013 is an integrated power and battery
management IC for applications powered by one Li-Ion or Li-Polymer cell
that require multiple power rails.
- Features linear charger management for single Li-Ion or Li-Polymer
cells, dual input ports for charging from USB or wall, charge current
programmable via external resistor, and 1-A 95% efficient step-down
converter
- Applications: PDAs, cell phones, digital still cameras, and applications
based on OMAP1710
TPS65013RGZR,RGZT:Price
(1 ku) $3.90
Programmable Feedback Divider: The TPS40120 is a 6-bit digitally
programmed feedback divider designed to work with a TPS40090 multiphase
controller or other controllers having 0.7-V internal reference to support
VRM 10.x-compliant power supplies.
- Supports discrete DC/DC converters for Intel® processors using
5-bit Pentium® 4 or Xeon or 6-bit VID codes with 12.5-mV steps
- Applications: Voltage regulator modules VRM/EVRD 10.X and multiphase
processor power supplies
TPS40120PW,PWR:
Price (1 ku) $0.49
400 mA, 1.25-MHz, High-Efficiency, Step-Down Converters: The TPS6222x
family are high-efficiency, synchronous step-down converters in a 1-mm high
ThinSOT-23 package.
- Deliver output current up to 400 mA and output voltages down to 0.7
V with efficiency up to 95%
- Applications: Systems powered by 3-cell NiMH/NiCd/Alkaline or single-cell
Li-ion batteries such as PDAs, wireless LAN, BluetoothTM, digital cameras
and GPS systems
TPS62228,
TPS62229:
Price (1 ku) $1.50
bqSWITCHER: The bq24108 is a synchronous switch-mode Li-Ion and Li-Pol
charge management IC with integrated power FETs in a 3.5 x 4.5 mm2 QFN.
- Charge management devices for single-, two- or three-cell Li-Ion
and Li-Pol battery packs
- Applications: Handheld products, portable media players, industrial
and medical equipment, and portable equipment
bq24108RHLR:
Price (1 ku) $2.20
Adjustable, Dual-Output, Positive and Negative 1950-mA Switch Boost DC/DC:
The TPS65130/1 is dual-output DC/DC converter generating a positive output
voltage up to 15 V and a negative output voltage down to -15 V with output
currents in the 200 mA range in typical applications, depending on input
voltage to output voltage ratio.
- With a total efficiency up to 85% the device is ideal for portable
battery-powered equipment
- Applications: Small to medium OLED displays, TFT, LCD, CCD, and PCI
TPS65131RGER,RGET:
Price (1 ku) $3.60
20-A, 18- to 60-V Input Auto-Track-Compatible Isolated DC/DC Converter:
The PTB78520W is a 20-A rated, wide-input (18- to 60-V) isolated DC/DC converter
that incorporates Auto-Track power-up sequencing.
- Module provides two outputs, each regulated to the same voltage
- Application: Telecom
PTB78520WAH,WAS:
Price (1 ku) $62.00
AMPLIFIERS
Precision, Low-Power,
18-MHz Transimpedance Amplifier: The OPA381 family of transimpedance
amplifiers provides 18-MHz gain bandwidth with extremely high precision,
excellent long-term stability, and very low 1/f noise.
- Offset voltage of 25 µV (max), offset drift of 0.1 µV/ºC
(max), and bias current of 3 pA
- Applications: Precision measurement for industrial and medical applications
OPA381A:
Price (1 ku) $1.45
80-mW Capless Stereo Headphone Driver: The TPA4411 stereo headphone
driver allows the removal of the output DC-blocking capacitors for reduced
component count and cost.
- Capable of driving 80 mW into a 16-Ω load at 4.5 V
- Fixed gain of -1.5 V/V and headphone outputs with ±8-kV IEC
ESD protection
- Independent shutdown control for the right and left audio channels
- Applications: Small portable electronics, where size and cost are
critical design parameters
TPA4411RTJR,RTJT:
Price (1 ku) $0.70
High-Gain, Adjustable Range, Wideband, Voltage-Controlled Amplifier:
The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled
gain amplifier.
- Provides a differential input to single-ended output conversion with
a high-impedance gain control input used to vary the gain over a -40
dB to +40 dB range linear in dB/V
- Applications: Those applications where a pulse-oriented signal path
requires a gain normalization prior to further processing
VCA810ID,IDR:
Price (1 ku) $5.75
Low-Power, Single-Supply, Fixed-Gain Video Buffer Amplifier: An internally
fixed-gain version of the OPA830, the OPA832 uses only 3.9-mA supply current,
trimmed at 25ºC, providing excellent bandwidth and output capability
in a low-power, low-cost device.
- Gain of +2-V/V bandwidth exceeds 92 MHz with typical 0.1-dB flatness
beyond 20 MHz
- General-purpose, low-cost, high-speed video buffer amp drives doubly
terminated transmission lines
- Applications: Video, consumer, communications, and portable test
equipment
OPA832ID,IDR,IDBVR,
OPA832IDBVT:
Price (1 ku) $0.70
Precision, High-Speed Transimpedance Amplifier: The OPA380 family
provides 90-MHz GBW operation with extremely high precision, excellent long-term
stability and very low 1/f noise.
- >1-MHz transimpedance bandwidth; single/dual versions available
- Bias current 50 pA, offset voltage 25 µV (max), and input current
range 10 nA to 1 mA
- Applications: Photodiode monitoring, precision I/V conversion, optical
amps
OPA380
Price: (1 ku) $1.95
OPA2380
Price: (1 ku) $2.95
High-Gain, Adjustable Range, Wideband, Voltage-Controlled Amplifier:
The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled
gain amplifier.
- Provides a differential input to single-ended output conversion with
a high-impedance gain control input used to vary the gain over a -40
dB to +40 dB range linear in dB/V
- Applications: Those applications where a pulse-oriented signal path
requires a gain normalization prior to further processing
VCA810ID,IDR:
Price (1 ku) $5.75
High-Gain, Adjustable Range, Wideband, Voltage-Controlled Amplifier:
The VCA810 is a DC-coupled, wideband, continuously variable, voltage-controlled
gain amplifier.
- Provides a differential input to single-ended output conversion with
a high-impedance gain control input used to vary the gain over a -40
dB to +40 dB range linear in dB/V
- Applications: Those applications where a pulse-oriented signal path
requires a gain normalization prior to further processing
VCA810ID,IDR:
Price (1 ku) $5.75
DATA CONVERTERS
16-Bit, 1.25
MSPS, Pseudo-Bipolar, Fully Differential Input Micro-Power Sampling ADC:
The ADS8406 is a 16-bit, 1.25-MHz A/D converter with an internal 4.096-V
reference.
- 16-bit capacitor-based SAR A/D converter with inherent sample and
hold
- Offers a full 16-bit interface and an 8-bit option where data is
read using two 8-bit read cycles
- Applications: Data acquisition, medical instruments, and communications
ADS8406IPFBR,IPFBT:
Price (1 ku) $14.70
ADS8406IBPFBR,IBPFBT:
Price (1 ku) $24.50
24-Bit, 192-kHz, 118-dB, Stereo Audio A/D Converter: The PCM4202
is a high-performance, 2-channel audio ADC with 118-dB dynamic range and
-105-dB THD+N.
- Applications: Mixing consoles, effects processors, broadcast studio
equipment, audio test equipment and high-end A/V receivers
PCM4202:
Price (1 ku) $7.95
24-Bit A/D Converter with 2-Channel Differential Input Multiplexer:
The ADS1222 is the industry's smallest 2-channel differential input ADC.
- Offers high performance with convenient integrated functions while
maintaining ease of use and low power
- Applications: Hand-held instrumentation, portable medical equipment,
industrial process control and weigh scales
ADS1222:
Price (1 ku) $2.95
1.5-GHz to 2.5-GHz Analog Quadrature Demodulator: The TRF3702 is
an ultralow-noise direct quadrature modulator capable of converting complex
input signals from baseband or IF directly up to RF.
- Combined output generated can feed the RF preamp at frequencies of
up to 2.5 GHz
- Applications: Base stations, portable wireless communications, wireless
LAN and wireless transceivers
TRF3702:
Price (1 ku) $5.35
Low-Power Stereo Audio DAC w/Headphone/Speaker Amp: The TLV320DAC26
is a high-performance audio DAC with 16/20/24/32-bit 97-dBA stereo playback
at up to 53 ksps.
- Microphone input includes built-in pre-amp with single-ended or fully-differential
input capability for analog sidetone mixing
- Applications: MP3 players, digital still cameras, and digital video
camcorders
TLV320DAC26IRHB/RHBR:
Price (1 ku) $2.95
CLOCKS
5-V to 3.3-V High-Performance Clock Buffer: The CDCVF310 is a high-performance,
low-skew clock buffer that operates up to 200 MHz.
- Low-cost solution for distributing 1 input clock to 10 output clocks
- Applications: Telecommunications, data communications, wireless BTS,
digital consumer, and medical equipment
CDCVF310:
Price (1 ku) $2.05
ANALOG SWITCHES
1-Ω SPDT (Single-Pole Double-Throw) 5-V Analog Switch:
The TS5A3159 handles both digital and analog signals with a low total harmonic
distortion (0.01%) and low crosstalk (-65 dB), making it ideal for audio
applications.
- Ultra-low (1-Ω) ON-state resistance enables superior signal
integrity resulting in excellent audio fidelity
- Applications: Ideal for space-constrained portable applications including
PDAs, cell phones, and other hand-held products where signals need to
be multiplexed
TS5A3159:
Price (1 ku) $0.59
VSIP DEVELOPMENT PLATFORM
The Video Security over Internet Protocol (VSIP) solution enables developers
to build intelligent security cameras that take advantage of a digital IP
network by leveraging the real-time performance and flexibility inherent
in DSP technology. The VSIP Development Platform allows developers to:
- Change compression standards
- Add specific processing capabilities and develop different products
on the same hardware platform
Video Security
over Internet Protocol (VSIP) Development Platform
ANALOG
TRAINING/SEMINARS
Analog eLab Webcast: Quantifying Amp to ADC Interface Performance.
This webcast will provide insight into how amplifier settling time, amplifier
transient response to the ADC sample switch, and flywheel tuning for the
minimum THD can be quantized with new test circuits. The live webcast will
feature Lab bench demonstrations and very high resolution plots to provide
a clear understanding of these new techniques and give insight into system
operation.
www.ti.com/analogelab
Designing Portable Battery Systems for Optimal Performance and Run-Time
Webinar. Join portable-power experts from Texas Instruments and
Micro Power Electronics as they show you how to get more out of the entire
life of your multi-cell battery pack. By calculating changes in impedance
caused by battery age, temperature and cycle patterns, new technology can
predict remaining run-time within 99% accuracy throughout the entire life
of the battery pack. Click
here to register.
MSP430 Advanced Technical Conference: Sharpen your knowledge
of the MSP430 family of devices while exchanging ideas in an interactive
informal setting. Choose from in-depth workshops and seminars focused on
the newest information pertaining to the MSP430 architecture, peripherals,
coding/design techniques and applications. Offered in the U.S., Asia, and
Europe. Agenda can be downloaded here.
COMPANY-AUTHORED
ARTICLES IN THE MEDIA
- “The
Sound of Transition from Analog to Digital Audio Amplifiers,”
in EE Times, Sept. 27, 2004, by Kevin Belnap
- “The
Invisible Intruder,” in Planet Analog, Sept. 27,
2004, by Bill Klein
http://www.planetanalog.com/columns/showArticle.jhtml?articleID=47902921
- “Gimmick
Capacitor Stabilizes High-Frequency Op Amps,” by Ron Mancini
in Electronic Design on Sept. 6, 2004
CUSTOMER
SUPPORT CONTACT INFORMATION
Product Information Center |
-
Americas
|
Ph: +1 (972) 644-5580 |
Product Information Center |
-
Europe
|
Ph: +44 (0) 1604 66 33 99 |
|
|
Fax: +49 (0) 8161 80 2045 |
Product Information Center |
-
Asia
|
Ph: +886-2-2378-6800 |
Product Information Center |
-
Japan
|
Ph: +81-3-3344-5311 |
This e-mail
was sent to . To remove this address from the
distribution list click here.
Or reply to this e-mail placing the word "remove" and " ,
" in the subject line. |