To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your e-mail address book.

Texas Instruments

TI Analog Connection
Your monthly update of new Analog products from TI
December 2007

To subscribe to the TI Analog Connection eNewsletter, please click here.

In this Issue:
Data Converters
Amplifiers
Power Management
Low-Power RF
Interface
Clocks and Timers
Temperature Sensors
Analog Switches
DSP
New Literature
Training and Seminars
Tools
Company-Authored Articles in the Media
Customer Support Contact Information



DATA CONVERTERS

Low-Power, 12-Bit, 125-MSPS ADC: The ADS6125 (single) and ADS6225 (dual) are high-performance ADCs with selectable parallel DDR LVDS or CMOS outputs. With only 415mW of power consumed (500mW for the ADS6225) in CMOS mode, these devices are among the lowest power, single ADCs at their speed grade, giving high channel-density systems improved battery life and thermal performance.
  • Supports sine, LVCMOS, LVPECL, LVDS clock inputs and amplitude down to 400mVPP
  • 3.3-V operation
  • Applications: Wireless communications, medical imaging, software-defined radio, portable test, high-end video, radar guidance
ADS6125 Price (1ku):$27.50

Single, 16-Bit, High-Accuracy VOUT DAC: The DAC8881 provides excellent ±1 LSB INL linearity, 24nV/rtHz at G = 1 low noise and 5µs to ±1 LSB of full-scale output and fast settling time. It has a low-power SPI (up to 50MHz) interface and operates over a +2.7-V to 5.5-V supply range.  
  • Output is unipolar with a programmable range from 0V to +1.25V (using a 1.25-V reference) to 0V to +5V (using a 5-V reference)
  • On-chip output buffer amp with rail-to-rail operation
  • Applications: Automatic test equipment, industrial process control, data acquisition systems, general-purpose instrumentation, medical equipment
DAC8881 Price (1ku): $8.00


AMPLIFIERS

1.1-nV/rtHz Noise, Low-Power, Precision Op Amp: The OPA211 achieves very low 1.1-nV/rtHz noise density with a supply current of only 3.6mA. The rail-to-rail output voltage swing maximizes dynamic range. For precision data acquisition applications, the OPA211 provides 0.7-µs settling time to 16-bit accuracy, even for 10-V output swings.

  • 45MHz at G = 1 gain bandwidth
  • -136dB THD+N, 125µV (max) offset voltage
  • 4.5-mA (max) power consumption
  • Applications: PLL loop filters, pro audio preamps, instrumentation, medical

OPA211 Price (1ku): $3.45

1-µA (max) IQ, Zero-Crossover, Single-Supply Op Amp: The OPA369, the industry’s lowest power, zero-crossover op amp, features a unique single-input stage architecture that delivers outstanding 750-µV offset voltage over the entire rail-to-rail input range and a 100-dB (min) CMRR, thereby maximizing the useable input dynamic range for low supply voltage applications.

  • 120-nV/rtHz low noise
  • 12-kHz on 1-µA gain bandwidth
  • Applications: Portable medical devices, portable instrumentation, portable consumer devices, handheld test equipment, sensor signal conditioning

OPA369 Price (1ku): $0.80 (single)

150-MHz Variable Gain Amp: The VCA822 is a DC-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

  • 150-MHz (G = +10V/V) small signal bandwidth
  • 0.1-dB gain flatness to 28MHz (G = +10V/V)
    Applications: Differential line receiver and equalizers, pulse amplitude attenuation, variable attenuators, voltage-tunable active filters, linear V/V gain control

VCA822 Price (1ku):$3.45

Very Low-Noise, RRO Op Amp: The TL97x family of op amps operates as low as ±1.35V, has rail-to-rail output signal swing and is available in single, dual and quad versions.

  • 0.003% at F = 1-kHz THD and 4nV/rtHz equivalent input voltage noise
  • 2.7-V to 12-V wide VCC range, 12-MHz gain bandwidth and 5V/µs slew rate
  • Applications: Portable and professional audio equipment, cell phones, instrumentation and sensor applications

TL972 Price (1ku): $0.40


POWER MANAGEMENT

System-Side Impedance Track™ Battery Fuel Gauge IC: The bq27500 is a highly accurate, standalone, single-cell Li-Ion and Li-Pol battery capacity monitoring and reporting device that employs Impedance Track gauge technology for superior accuracy. It reports accurate time-to-empty at both measured and host-requested load values.
  • I²C communication; temperature, voltage and current reporting; internal user EEPROM configuration memory; stable oscillator without external components; dynamic end-of-charge detection; and automatic sleep mode
  • Applications: Cell phones, MP3 players, PDAs, digital cameras, Internet appliances, handheld devices
bq27500 Price (1ku): $1.35

Smallest, Dual, Step-Down DC/DC Controller: The TPS51125 is a cost-effective, dual, synchronous buck controller solution for notebook system power supply with internal 3.3-V and 5-V LDOs. It supports high efficiency at light loads and fast transience response with the D-CAPTM adaptive on-time control architecture.
  • Integrated out-of-audio operation improves noise performance
  • 5.5-V to 42-V input supply voltage range; 2-V to 5.5-V output voltage range
  • Applications: Notebook PC, light load battery-powered equipment

TPS51125 Price (1ku): $1.32

1.6-MHz, 3-A DC/DC Converter with Disable Sink During Start-Up: The TPS54377 is a 3-V to 6-V input DC/DC converter with integrated FETs that step down the voltage as low as 0.9V. The switching frequency is synchronizable and adjustable to 1.6MHz to reduce the size of external components and assist in specific spectral noise bands.

  • Delivers up to 3-A output current at full temperature and supports 4-A peak output current
  • Power good, enable, adjustable slow-start, current limit, thermal shutdown and 1% reference accuracy
  • Applications: Broadband, networking and communications infrastructure, distributed power systems, POL regulation for DSP, FPGAs and ASICs
TPS54377 Price (1ku): $2.50

800-mA, 3-MHz Synchronous Step-Down Converter with I²C-Compatible Interface: The TPS62355 is a high-frequency, synchronous step-down DC/DC converter with a 0.9-V to 1.15-V default output voltage and is available in chip-scale packaging. Intended for low-power applications, it supports up to 800-mA load current and allows the use of tiny, low-cost inductors and capacitors.

  • Communication interface can be used for dynamic voltage scaling with voltage steps as small as 12.5mV
  • Applications: SmartReflex™-compliant power supplies, cell phones, PDAs, pocket PCs, digital cameras
TPS62355 Price (1ku): $1.85

200-mA LDO with Pin-Selectable, Dual-Voltage Level Output: The TPS728185315 is the industry’s first LDO with dynamic voltage scaling. Featuring selectable dual-voltage level outputs (0.9V to 3.6V in 50-mV steps), the device is designed specifically for applications requiring two levels of output regulation.

  • 2.7-V to 6.5-V input voltage range
  • High PSRR over a wide frequency range of up to 1MHz
  • Applications: MegaSIM and eFUSE programming, wireless handsets, smartphones, PDAs, MP3 players, handheld devices
TPS728185315 Price (1ku): $0.33

Smallest, Micropower Series Voltage References: The REF33xx family of voltage references are the industry’s lowest power series voltage references in the SC70 3-pin micro-size package and deliver high initial accuracy and low temperature drift across the extended industrial temperature range.

  • 5-µA (max) quiescent current
  • 0.15% (max) initial accuracy
  • Applications: Portable consumer, laptops, handheld instrumentation, portable medical, data acquisition systems
REF3312 Price (1ku): $0.85

6-A and 10-A, Non-Isolated, Wide-Output Adjustable Power Modules: The PTR08 is a new family of high-density, open-frame, non-isolated DC/DC modules for space-sensitive applications.

  • 4.5-V to 14-V wide input range
  • 0.6-V to 5.5-V adjustable output
  • Rated up to 6A (PTR08060WVD) and 10A (PTR08100WVD)
  • Applications: Servers, consumer electronics, office equipment, networking
PTR08100W Price (1ku): $6.82


LOW-POWER RF

2.4-GHz System-on-Chip with MCU, Memory, Transceiver and USB Controller: The CC2511x, companion products to the CC2510x family, provide a full-speed USB controller. Available in three versions (8/16/32kB Flash and 1/2/4kB RAM) the CC2511x devices support five USB endpoints in addition to the mandatory endpoint 0.

  • DMA controller can be used to move data between the main memory and the USB controller without MCU intervention
  • 2.4-GHz transceiver supporting data rates up to 500kSPS
  • Applications: USB dongles (wireless headsets, keyboards, mice, presenters), wireless systems where a node needs to be connected to USB for firmware upgrades

CC2511F8 Price (1ku): $3.50

CC1110-CC1111DK Development Kit: The CC1110-CC1111 development kit allows quick evaluation of the CC1110/11 family. Right out of the box, the user can perform range testing (PER testing), transfer data from one PC to another, perform RF measurements and develop a prototype. The kit contains:

  • 2 SmartRF®04 evaluation boards
  • 2 CC1110EM 433 MHz evaluation modules
  • 2 CC1110EM 868/915 MHz evaluation modules
  • 1 CC1111EM 868/915 MHz USB dongle
  • Antennas, cables, technical documentation and the SmartRF® Studio, IAR EW8051 C-compiler with C-SPY debugger (30+30-day evaluation license)

CC1110 and CC1111 Price: $649


INTERFACE

Triple, High-Speed Digital Isolators: The ISO7230 and ISO7231 are triple, high-speed 3.3-V and 5-V capacitive digital isolators. The ISO7230 has three channels in the same direction; the ISO7231 has two channels in one direction and one channel in the reverse direction.
  • Three speed options from 0Mbps to 1/25/150Mbps
  • Applications: Industrial fieldbus, motor control, power supplies, servo control interface, appliances

ISO7230/7231 Price (1ku): starting at $1.50

Low-Voltage, 8-Bit, I²C and SMBus I/O Expander with Interrupt and Reset: The TCA6408 is the industry’s first I²C I/O expander that can operate over the wide VCC range of 1.65V to 5.5V, allowing designers to directly interface the device to both next-generation and legacy processors. The device consists of one 8-bit configuration (input or output selection), input, output and polarity inversion (active high) register.

  • Supports bi-directional voltage-level translation and GPIO expansion between the clock and data signal of the master and the I/Os on the slave, allowing designers to create a more compact design in mixed-mode voltage systems by eliminating the need for level shifters
  • Applications: Cell phones, PDAs, MP3 players, servers, laptops, PC peripherals, telecom

TCA6408 Price (1ku): $2.66


CLOCKS AND TIMERS

1.8-V, Programmable VCXO 1-PLL Clock Synthesizer: The CDCE913 and CDCEL913 are modular PLL-based, low-cost, high-performance, programmable clock synthesizers that generate up to three output clocks at different frequencies from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using one independent configurable PLL.
  • VCXO input with ±150-ppm pulling range
  • Three low-jitter, low-skew outputs
  • Applications: Digital media systems, streaming media, GPS receivers, portable media, DSP/OMAP/DaVinci™ media processors

CDCE913 Price (1ku): $1.60

1.8-V, Programmable VCXO 3-PLL Clock Synthesizer: The CDCE937 and CDCEL937 are modular PLL-based, low-cost, high-performance, programmable clock synthesizers that generate up to seven output clocks at different frequencies from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230MHz, using up to three independent configurable PLLs.

  • Easy frequency synchronization enables zero-PPM clocking generation
  • Spread-spectrum clocking
  • On-chip EEPROM and in-system, hot-programmability by SDA/SCL
  • Applications: Digital media systems, streaming media, GPS receivers, portable media, DSP/OMAP/DaVinciTM media processors

CDCE937 Price (1ku): $2.00


TEMPERATURE SENSORS

Resistor-Programmable Temp Switch: The TMP300, a low-power, resistor-programmable temperature switch in an SC70 package, features an analog output pin that can be used as a testing point or in temperature-compensation loops.
  • 10mV/°C analog output
  • 5°C/10°C programmable hysteresis
  • Open-drain output, ±4°C switch accuracy
  • Applications: Power supply systems, DC/DC modules, thermal monitoring, electronic protection systems

TMP300 Price (1ku): $0.80

High-Performance Remote Plus Local Temp Sensor: The TMP421 and TMP422 are remote temperature monitors with built-in local temperature sensors. They also include series-resistant cancellation and a programmable non-ideality factor for improved system accuracy.

  • Diode fault detection ensures that the remote sensor is in working condition and connected correctly
  • Programmable addresses so multiple devices can exist on the I²C/SMBus
  • Applications: LCD/DLP®/LCOS projectors, servers, industrial controllers, telecom equipment, computers, industrial and medical equipment

TMP421 Price (1ku): $1.25


ANALOG SWITCHES

0.65-Ω and 0.3-Ω Dual SPDT Analog Switches: The TS3A24157 and TS3A24159 are dual, single-pole double-throw (SPDT) analog switches designed to operate from 1.65V to 3.6V. Both offer ultra-low, ON-state resistance and excellent ON-state resistance matching with the break-before-make feature to prevent signal distortion during signal transfer from one channel to another.
  • Applications: Cell phones, PDAs, portable instrumentation, audio and video signal routing, communication circuits

TS3A24157 Price (1ku): $0.67


DSP

Up to Speed with Digital Signal Processing? New signal processing products, awards, and technical do’s and don’ts: the eTech Innovations eNewsletter’s article index silicon section has links related to Digital Signal Processors (DSPs), microcontrollers and high-performance analog devices. Subscribe to receive the newest content delivered directly to your mailbox.


NEW LITERATURE

I²C Bus Selection Guide: View the latest product releases including our new TCA devices, get up to speed on I²C applications, and find the right package for your design.

TI on YouTube: Check out the new TI Analog channel on YouTube, which contains video casts featuring an array of products and a glimpse into Bill Klein's latest online venture. Visit www.youtube.com/TIAnalog


TRAINING AND SEMINARS

TI Developer Conference 2008:
Choose from more than 100 technical sessions and hands-on workshops in audio, industrial, software and trends, communications, lighting and displays, tools and embedded software, education, medical, and video and imaging. Register by January 31, 2008 to save $600 off the on-site registration price. Will be held in Dallas, Texas February 26-28.


TOOLS

Data Converter Quick Search Tool:
The Data Converter Quick Search Tool, located in TI’s Analog eLab™ Design Center portal on the web, offers designers a quick and easy way to perform a high-level search for ADCs and DACs based on resolution and speed. ADCs range in resolution from 8 to 24 bits and are segmented into 10 sample rate options from <100SPS to >100MSPS. DACs are offered with 8- to 20-bit resolution and segmented into five speed categories ranging from 10ms to 10ns. Click here to access the tool.


COMPANY-AUTHORED ARTICLES IN THE MEDIA

Signal Chain Basics: On the first and third Monday of each month, Planet Analog will run a new article in “Signal Chain Basics,” a new column by Bill Klein. Over the course of this series, topics will include analog signal processing and supporting data converters, amplifiers, interface, power, and others. Click here to see a short video introduction.

 “A Primer on Power over Ethernet,” by Michael McCormack.  ciol.com, August 2007.

Control Loop Considerations for an LED Driver,” by John Betten.  Power Management DesignLine, August 2007.
  
Gigabit Serdes: The Cure for Common Data Link Ailments," by Atul Patel.  Mobile Handset DesignLine, August 2007.

Taking advantage of digital power conversion solutions,” by Steve Bakota.   Electronic Products, August 2007.
  
Power Management Techniques for Portable Software Defined Radios,” by Hector Rivera.  ECN, August 2007.

Manage mixed voltages in mem card interfaces,” by Prasad Dhond.  EETimes, August 2007.      


CUSTOMER SUPPORT CONTACT INFORMATION

Product Information Center - Americas
Product Information Center - Europe, Africa, Middle East
Product Information Center - Asia/Pacific
Product Information Center - Japan

To subscribe to the Analog eNewsletter, please click here.

© 2007 Texas Instruments Incorporated, 12500 TI Blvd, Dallas, TX 75243. Read Ti's Privacy Policy.

Technology for Innovators, the black/red banner and High-Performance Analog >> Your Way are trademarks of Texas Instruments. All other trademarks are the property of their respective owners.

%%DYN_FOOTER%%