TI
Low-Power RF eNewsletter
April
2007
In
this Issue:
New: Download TI's ZigBee®
Z-Stack v.1.4.1 From the Web Free-of-Charge
New: Check Out Our New Interactive ZigBee Demo
on the Web
New: Design Note—DN007 2.4-GHz Inverted
F Antenna
New: Design Note—DN008 868- and 915-MHz
PCB Antenna
New: Design Note—DN402 Simple Audio Loopback
Using CC251X
Updated: CC2420 Data Sheet
Updated: SmartRF Studio Version 6.5.2
Sign Up for ZigBee Training
New: Download TI's ZigBee®
Z-Stack v.1.4.1 From the Web Free-of-Charge
Jumpstart your ZigBee development with TI’s newest versions
of the Z-Stack!
Z-Stack is compliant with the ZigBee 2006 specification and
supports multiple platforms, including the CC2430 system-on-chip
and CC2420 + MSP430 platform.
Z-Stack also supports CC2431, which enables you to create
ZigBee applications that can change behavior based on the
node’s current network location. Visit the TI website
to download the software in object code free-of-charge.
Z-Stack—ZigBee
Protocol Stack
In
conjunction with the Z-Stack release, TI is also reintroducing
the company’s ZigBee Development Kits. The price of
the development kit has been reduced to enable more designers
to evaluate TI’s ZigBee solution. For more information,
visit www.ti.com/zigbee.
New: Check Out Our New Interactive ZigBee Demo
on the Web
Choose the Home Automation or Building Automation scenarios
and explore how you can benefit from ZigBee technology.
More
New: Design Note—DN007 2.4-GHz Inverted
F Antenna
This newly released design note describes a 2.4-GHz PCB antenna
and contains design information and performance data for the
presented antenna.
Download
New: Design Note—DN008 868- and 915-MHz
PCB Antenna
This newly released design note describes a 868- and 915-MHz
PCB antenna and contains design information and performance
data for the presented antenna.
Download
New: Design Note—DN402 Simple Audio
Loopback Using CC251X
This newly released design note shows how a simple mono loopback
code can be implemented for CC2510/11 with µlaw encoding/decoding
using the onboard I²S hardware.
Download
Updated:
CC2420 Datasheet
The CC2420 datasheet has been updated with a minor change in
recommended optimum impedance, seen from the chip into the balun
and match. Note the reference design for CC2420 has not changed.
Download
Updated: SmartRF Studio Version 6.5.2
Version 6.5.2 of SmartRF Studio includes the following items:
- CC1100—Updated PA ramping values
- CC2500—Disabled PA ramping
- CC11xx/25xx:
- Fixed problem with save/load configuration data different
from preferred settings
- Bug fixed to enable register values from register
view for PER test
- Improved PER test performance
- Set configuration of GDOx pins to a fixed value; introduced
the possibility to select serial or asynchronous data
formats in simple RX
- Updated template for code export
- All chips—Set error message to occur, if chip is
not properly initiated on startup
- CC2430—Updated preferred register settings
Download
Sign Up for ZigBee Training
The Low-Power RF and ZigBee Networking Workshop is the best
way to get on the fast track to ZigBee success. This hands-on
3-day course will provide a solid foundation in RF capabilities,
MAC layer communications, OSAL/HAL usage, ZigBee networking
and Z-Stack-based product development. The class is taught by
an experienced engineer and provides information, techniques
and strategies you will not find elsewhere. Get face-to-face
access to expert assistance and answers that address your specific
needs. Even if you are currently just evaluating ZigBee, our
training course is designed to get you started the right way.
Visit TI’s Web site for more information and a schedule.
More
info
Customer
Support Contact Information
 |