Low-Power RF eNewsletter July 2008
Texas Instruments

Below are the latest updates from Texas Instruments on Low-Power RF products, events and more.

Software and hardware:
•  Z-Stack™ software 2.1.0 now supports ZigBee PRO and Smart Energy
 
•  CC2430+CC2591 combo board available: CC2430-CC2591EMK
 
•  SmartRF™ software studio version 6.10.2
 
•  New design note: DN110 – Main Radio Control State Transition Times
 
•  New design note: DN111 – Current Consumption for a Polling Receiver
 
•  New CC1110Fx/CC1111Fx data sheet
 
•  New CC2510Fx/CC2511Fx data sheet
 
 
Other news:
•  What are RF engineers discussing on the TI online community right now?
 
•  Do you want to find out more about TI's solution for RF4CE?
 
•  Wireless coolstore/cool storage monitoring powered by TI's Z-Stack software
 
•  Texas Instruments delivers RFID asset visibility in harsh and metallic environments with two new low-frequency products
 
•  Low-Power RF Developer Network
 
•  NEW CC2591 Video cast
 
Events:
•  Do you want to get on the fast track to ZigBee success? Sign up for the Low-Power RF and ZigBee Networking Workshop
 

Z-Stack software 2.1.0 is compliant with ZigBee 2007 and 2006 (supporting both ZigBee and ZigBee PRO), in addition to supporting the Smart Energy (AMI) and Home Automation Profiles. Z-Stack software 2.1.0 works in combination with TI's SmartRF software 05 platform. This platform includes the MSP430 ultra-low power MCU, the CC2520 RF transceiver, and the CC2591 range extender, which increases your range up to 15 times. Download Z-Stack software for free.


CC2430+CC2591 combo board available: CC2430-CC2591EMK
The CC2430-CC2591EMK evaluation module kit is available for purchase at $99. The kit includes two CC2430+CC2591 modules with the CC2430 SoC and the CC2591 RF front end, plus external components.

These boards give you an output power of ~19 dBm and a receiver sensitivity of ~ -98 dBm, which will extend your wireless range up to 15 times over using the CC2430 alone. The boards can be tested by using the EB evaluation boards included in the CC2430DK development kit.


SmartRF software studio, version 6.10.2
  • Support for the CC2430_CC2591EM combo board added
  • Support for the CC2520_CC2591EM combo board added
  • CC2500: Register settings for FSCTRL1 changed to fix reduced sensitivity for 250- and 500-kbaud data rate

New design note: DN110 – Main Radio Control State Transition Times
T
his design note explains how the state transition timing is dependent on both the system clock speed and the radio register settings on the CC111xFx and CC251xFx.


New design note: DN111 – Current Consumption for a Polling Receiver
T
his design note shows how to optimize the current consumption for a polling receiver based on some of the digital features of the CC1100, CC1101 and CC2500, such as WOR and RSSI. The design note also shows how a polling receiver can be implemented using the CC1110/CC1111Fx and CC2510/CC2511Fx.


New CC1110Fx/CC1111Fx data sheet
T
his data sheet has several updates. Please see the revision history for details.


New CC2510Fx/CC2511Fx data sheet
T
his data sheet has several updates. Please see the revision history for details.


What are RF engineers discussing on the TI online community right now?
Some of our most popular topics in the low-power RF community are:


Check out these posts and start using the TI online community now. Just sign up, reply to a post or start a new topic to start interacting with fellow engineers today.


Do you want to find out more about TI's solution for RF4CE?
TI has joined the newly formed RF4CE (Radio Frequency for Consumer Electronics) Consortium. This consortium is designed to create a new protocol that will enable the development of radio-frequency (RF) remote controls to replace IR remote controls. These RF remote controls will deliver richer communications, increase reliability and improve flexibility.


If you are interested in RF4CE-based products from TI, contact your local sales office or Product Information Center for more information.


Wireless coolstore/cool storage monitoring powered by TI's Z-Stack software
  • Location-aware, wireless, real-time temperature monitoring
  • Allows easy monitoring of the product throughout the storage process, as one end device stays with a pallet
  • 3-D visualization of your temperature profile throughout the coolstore/cool storage facility
  • TI SoCs with Z-Stack software provide fast, simple building blocks for ZigBee
 
Texas Instruments delivers RFID asset visibility in harsh and metallic environments with two new low-frequency products
Although 134.2-kHz low-frequency (LF) RFID technology has been used to identify everything from livestock to automotive parts since the late 1980s, a host of new applications are demanding tags with improved performance in highly metallic or other harsh industrial environments.

TI recently announced two additions to its LF product family: the 12-mm multi-use wedge transponder and 24-mm LF circular inlay. Learn more about this announcement and our full suite of LF products at www.ti.com/rfid.


Low-Power RF Developer Network
TI has launched an extensive network of low-power RF development partners to help customers speed up their application development. The network consists of recommended companies, RF consultants and independent design houses that provide a series of hardware module products and design services. For more information, see www.ti.com/lprfnetwork.



NEW CC2591 Video cast
Watch our new video cast to learn more about the unique CC2591 2.4 GHz range extender for low-power RF ICs.


Low Power RF and ZigBee Networking Workshop
This hands-on, three-day course provides a solid foundation in RF capabilities, MAC layer communication, OSAL/HAL usage, ZigBee networking and Z-Stack software-based product development.


Customer Support Contact Information
Product Information Center - Americas
Product Information Center - Europe, Africa, Middle East
Product Information Center - Asia/Pacific
Product Information Center - Japan


To ensure delivery to your inbox, please add tiprime@dlep14.itg.ti.com to your address book or safe sender list. 

The platform bar, Z-Stack and SmartRF are trademarks of Texas Instruments. All other trademarks are the property of their respective owners.