Dear %%FIRST_NAME%% %%LAST_NAME%%
Below are the latest updates from Low–Power RF |
| Hardware |
 |
| CC2530ZDK ZigBee Development Kit |
| The CC2530ZDK is designed to deliver the most powerful elements for ZigBee and ZigBee PRO development in the market today. The kit is based on TI's second generation 2.4GHz IEEE 802.15.4 compliant system-on-chip, the CC2530, and contains all hardware, software, tools, and documentation necessary to build a ZigBee compliant product. |
More |
| |
| CC-Debugger is now available |
| The CC-Debugger is a small programmer and debugger for TI's Low-Power RF system-on-chips. It can be used together with IAR Embedded Workbench for 8051 for debugging and SmartRF® Flash Programmer for flash programming. The CC-Debugger can be purchased at the TI eStore for $49. |
More |
 |
| Technical documents |
 |
| CC1100 datasheet |
| Package info and ordering info has been updated. The CC1100 is not recommended for new designs (NRND) and CC1101 is recommended for new designs. |
More |
 |
| Application and design notes |
 |
| New RF4CE application note: Power consumption for RemoTI |
| Using wire wound inductors improves maximum output power to +12/+11 dBm at 868/915 MHz, reduces the current consumption for a given output power, reduces the harmonics emission, and improves the sensitivity by 1-2 dB compared to using multi–layer inductors. The new revision of the data sheet includes electrical parameters for operation at 868/915 MHz when using wire wound inductors. |
More |
| |
| New RF4CE application note: RemoTI coexistence testing |
| One of the main concerns about using the crowded 2.4GHz band. This appnote shows the results of how a TI RF4CE based remote control performance is affected by two 802.11n WiFi units streaming data at up to 15MB/s. |
More |
| |
| RemoTI simple application guide |
| This application note complements the RemoTI-CC2530DK kit and provides a simple application (SimpleApp), both remote controller and target node, which runs on the SmartRF05EB+CC2530EM.
This enables application developers to develop RemoTI applications without the RemoTI-CC2530DK.
|
More |
| |
| RemoTI host processor sample application and porting guide |
| This guide explains procedures for porting the host (MCU) processesor code to interface with RemoTI configured as a network processor communication over SPI or UART. Includes sample code for MSP430. |
More |
| |
| RemoTI developer's guide |
The RemoTI developers' guide provides for an overview of RF4CE features and user considerations. |
More |
| Other news |
 |
| RemoTI and CC2530 achieve ZigBee RF4CE Golden Unit Status |
| Texas Instruments is among the first members to have successfully implemented the new ZigBee RF4CE specification and pass independent testing conducted by ZigBee test houses to achieve Golden Unit status. This milestone enables original equipment manufacturers to create ZigBee RF4CE certified products that allow for advanced interoperable communications between components and remote controls while providing interoperability between OEM's. You can get started with TI's ZigBee RF4CE golden unit solution, RemoTI, by purchasing a RemoTI-CC2530DK kit (www.ti.com/remoti) and downloading the RemoTI protocol stack free from TI's website. |
More |
| |
| ZigBee selected by Continua Health Alliance for next generation guidelines |
| The Continua Health Alliance has endorsed ZigBee Health Care as Continua's new low power local area network (LAN) standard. ZigBee Health Care offers interference-free wireless connectivity, supporting thousands of devices on a single network. This technology is recommended for sending and control in professional settings, homes, recreation centers, and across large campuses. You can get started with TI's ZigBee PRO solution, Z-Stack, by purchasing a CC2530DK or CC2530ZDK development kit and downloading Z-Stack free of charge from TI's website (www.ti.com/z-stack). |
More |
| |
| Bluetooth low energy chosen as Continua Health Alliance standard |
| The Bluetooth Special Interest Group (SIG) announced the selection of Bluetooth Wireless technology by the Continua health Alliance and will include the upcoming Bluetooth low energy wireless technology specification in Version Two of its Continua Health Alliance Design Guidelines. Bluetooth low energy technology features low power consumption, small size and low cost, and integration in mobiles phones, all providing Continua a reliable solution to enable mobile devices for a wide range of personal tele-health audiences. Look for TI's single-mode and dual-mode Bluetooth low energy solutions to be available in early 2010. |
More |
| |
| Easy-to-use, cost-efficient energy management with Virtual Extension wireless mesh networks and TI technology |
| TI's ultra-low power microcontroller (MCU) and RF technology helps boost performance, minimize cost, reduce board space and speed time to market of VEmesh network applications. |
More |
| |
| Updates to the Developers' Network online tool on ti.com |
| The Low-Power RF Developers' Network online search tool has recently been upgraded to make it even easier for you to find a suitable partner. New features include more module and partner information, additional search features such as end-application focus, type of business module and type of tool, and more. |
More |
|