Automotive : DSP
 
TMS320C2000 DSP

C2000
TMS320C2000 control optimized DSPs deliver the highest performance, greatest code efficiency and optimal peripheral integration for the digital control revolution. The code compatible C24x and C28x fixed point DSPs are available in this offering.

OMAP: Texas Instruments Technology

C5000
TMS320C5000 power efficient DSPs deliver an optimal combination of performance, peripheral options, small packaging and the best power-efficiency for personal and portable Internet and wireless communications. Included in this family are the code compatible C54x and C55x fixed point DSPs.

C6000
TMS320C6000 high performance DSPs deliver new levels of C-based performance and cost efficiency with low power dissipation for broadband networks and digitized imaging applications. This processing family includes code compatible C62x and C64x fixed point DSPs and C67x floating point DSPs.

Other TMS320 DSPs that are available include the C33x floating point DSPs

For a listing of only Third Party Products see our Third Party Catalog.

 
Support

- KnowledgeBase

- Contact TI Support

- Contact the Factory

Applications

- All TI Applications

- Automotive