Automotive : Application Notes
 

ADC Source Impedance

Analog Watchdog Resistor, Capacitor and Discharge Interval Selection Constraints

Configuring Code Composer Studio for Heterogeneous Debugging

Debugging Using the Internal RAM

Differences between Start-Up Timing for the TMS470R1x Flash and ROM Controllers

F05/C05 Power-Up Reset and Power Sequencing Requirements

I2C Communication with the TMS470R1x

Impact of TMS470 ZPLL Jitter to CAN Communication

Radix-2 FFT with the TMS470R1x

SPI Slave Transmit Timing

TMS470R1x Central Interrupt Module Phantom Interrupt

TMS470R1x DMA Restart Procedure

TMS470R1x Memory Mapping

TMS470R1x Startup Sequence Description

Using Read Margin Modes in TMS470 F05 Microcontrollers

Using the TMS470R1x ADC Self-Test to Identify Shorted and Open ADC Inputs

Analog Watchdog Resistor, Capacitor and Discharge Interval Selection Constraints

Frequency-Modulated PLL Impact on Controller Area Network (CAN) Communication

TMS470 I2C Protocol
TMS470 I2C Protocol - Associated code files (ZIP file)

3.3 Volt Microprocessors in an Industrial Environment

 
Support

- KnowledgeBase

- Contact TI Support

- Contact the Factory

Applications

- All TI Applications

- Automotive