Voice over IP (VoIP) Solutions: Carrier Class Gateways

clear gif

  • TNETV3020 Carrier Infrastructure Platform: Telogy Software™ Products Integrated With TI's DSP-Based High-Density Communications Processor
    (spat174a.pdf, 136 KB)
    24 Jan 2007 Download

  • TNETV3010 Infrastructure VOP Gateway Solution Product Bulletin
    (tnetv3010_prod_bulletin.pdf, 159 KB)
    08 Dec 2005 Download
  • Telinnovation™ Echo Canceller Software Product Bulletin
    (spat144b.pdf, 81 KB)
    14 May 2007 Download
  • PIQUA™ System Quality Management for IP-Based Services Product Bulletin
    (spat169.pdf, 81 KB)
    05 June 2006 Download

TI’s high-density solutions for packet-based networks offer a system-level approach to implementing carrier-class wireless, wired, voice and data gateways. In the wireless world, a comprehensive range of voice and media gateways support applications such as 2G and 3G tanscoding, media gateways, session border controllers and others. For wired communications networks, solutions for media, access and trunking gateways are offered. Video solutions are also available for applications like video servers, video media gateways, broadcast encoders and transcoders, and others.

To address the challenges of high-density gateways, TI has adopted a holistic approach from which optimum solutions have emerged. In contrast to a reliance on an overly simplistic channel density number, the density of TI’s solutions takes into account all factors that relate to system design, including channel density, area per channel, cost, power per channel, solution architecture, toll quality features and many others. In the end, Solution Density gives a much more critical measure of performance in a high-density carrier-class VoIP gateway than any other.

Telogy Software®

TI’s Telogy Software provides the broadest range of VoIP features available. This complete set of advanced capabilities delivers the highest quality voice service in high-density voice-over-packet (VON) gateways. These features include:

  • Echo cancellation
  • Voice compression
  • Packet playout software
  • Tone processing
  • Fax relay
  • Low bit rate codecs (LBRCs; G.726/G.729AB/G.723 and others)
  • In particular, the Telinnovation™ echo canceller software, which accompanies TI’s high-density gateway solutions, is a robust, industry-standard solution, compatible with a variety of TI DSPs. It provides industry-leading channel densities and unparalleled performance. It is G.168-2002 compliant and has been certified for use across carrier, enterprise, and wireless telecommunications networks.

    TI's industry-leading high-density gateway solutions include:

  • TNETV3020
  • TNETV3010
  • White Papers:

    • PIQUA™ in the Carrier Media Gateway
      (spay030a.pdf)
      Sept. 2006 Download
    • Enabling VoIP quality of service from the design platform
      (spay033.pdf)
      June 2008 Download