Home Audio: Overview

clear gif

  • Uni-DSL™: One DSL for Universal Service White Paper
    (udsl_whitepaper.pdf, 1 MB)
    14 Jun 2004 Download

Uni-DSL means One DSL for universal service. Simply put, service providers need an affordable option to support all of their network requirements and services. With Uni-DSL platforms, providers will be able to provide all DMT-based services from one line card or home gateway, making deployment easier and more affordable.

Uni-DSL provides:

  • Support for ADSL1, ADSL 2, ADSL2+, VDSL1 and VDSL2 on a single platform
  • Multi-carrier solution which optimizes the performance and service delivery for every loop
  • Ultra-high speed, end-to-end performance up to 100 Mbps symmetric over existing copper (200Mbps aggregate)
  • A converged migration path as operators move DSL deployment from central office to remote terminals
  • An appealing business case alternative to FTTH, as operators decide when and how far to extend fiber in their networks

Uni-DSL development is being driven by the need to deliver competitive triple-play services, including multiple channels of on-demand video content. Residential and small business users will enjoy a host of new services such as video broadcast: live or on-demand, streaming IP video, HDTV quality video, video conferencing and ultra-fast Internet access and more.