Voice over IP (VoIP) Solutions: CPE Gateways

clear gif

  • VoIP Gateway Solutions Product Bulletin
    (spat180.pdf, 652 KB)
    11 Jun 2008 Download
  • VoIP Positioned for Growth Among Small Businesses White Paper
    (sprt443.pdf)
    27 Sep 2007  Download

Press Releases:

The portfolio of scalable and flexible VoIP gateways from TI provides a range of solutions for small and medium sized businesses (SMB), intermediate to large enterprise and service provider applications. TI’s VoIP solutions include full featured VoIP software allowing faster time to market for manufacturers. With evaluation modules (EVM) available for all solutions, developers are able to begin prototyping and developing new products now saving time and money on product development. As the VoIP supplier with the largest installation base, TI has been able to continually perfect and improve its gateways to meet the needs of the entire marketplace.

TI offers solutions based on the C55x™ and C64x+ DSP cores, and including TI’s Telogy Software™, which provides the broadest range of VoIP features available for today’s gateways. These solutions offer many levels of channel densities, from four to 128 channels on a single device. Advanced DSP processing enables superior voice quality, functionality and scalability to deliver market-leading products with lower system costs.

VoIP gateway solutions are available in two platform architectures to meet the needs of all gateway platforms, including several highly integrated DSP + RISC System-on-a-chip (SOC) solutions:

  • TNETV1060
  • TNETV1061
  • DSP-only solutions:

  • TNETV2510
  • TNETV2520
  • TNETV2664 and TNETV2666
  • TNETV2686 and TNETV2689
  • TI also offers end-point IP phone solutions for enterprise, small and medium sized businesses (SMB) and residential applications.