Products by Technology: Voice over IP (VoIP) Solutions

clear gif

TNETW1130

  • WLAN Solutions: TNETW1130 Converged Single-Chip MAC and Baseband Processor for IEE 802.11 a/b/g Product Bulletin
    (tnetw1130_prod_bulletin.pdf, 108 KB)
    03 Aug 2003 Download

TNETW1130
For system-level WLAN designs targeted at true multimode operation, the TNETW1130 media access controller/baseband processor delivers a complete and converged single-chip solution. It supports full 54 megabits per second (Mbps) data-transfer speeds and all 802.11a/b/g WLAN standards.

RC2422 Transceiver
The RC2422 is a fully integrated IQ transceiver designed specifically for 802.11b/g applications. It performs the IQ conversion at 374 MHz IF and provides an RFLO and control logic to a TI Radio Frequency Front End (RFFE).

RC2326 RFFE
The RC2326 is a fully integrated Dual Mode RFFE that performs RF up and down conversions in the unlicensed ISM band. Combined with the TI RC2422 IF/IQ Transceiver/Synthesizer, the RC2326 completes the TI WLAN two-chip radio for 802.11b/g applications.