|
Optimized for high-quality voice services and data gateway applications, the DOCSIS 2.0 Puma 4 chipsets are based on an extremely flexible and extensible architecture that supports a wide range of applications and services.
With DSP and RISC cores, Puma 4 devices have the horsepower and the voice-processing capabilities for advanced VoIP features that differentiate equipment manufacturers and service providers in the VoCable marketplace.
Many cable operators require battery backup for voice services to ensure emergency communication service in the event of a power outage. The TNETC4700 Puma 4 device integrates battery control and charge monitoring functionality on-chip, eliminating the need for a discrete controller and reducing the system’s bill of materials cost substantially.
The voice/data solutions in the Puma 4 family include:
- TNETC4700/4710 – Voice-over-cable modem provides robust integration of all functionality for an embedded multimedia terminal adapter (EMTA).
- TNETC540 – A reference design for fast time-to-market, the TNETC540 incorporates the TNETC4700/4710 chips and supports high-speed data transfers through TI innovations like TurboDOX™.
Telogy Software™ for VoIP
TI’s cable solutions feature Telogy Software which provides the broadest range of VoIP features available. As new TI device architectures evolve, so too do the Telogy Software features to take advantage of new system interfaces and performance. Key software capabilities include:
- Voice processing for PSTN to packet gateway applications
- T.38 fax relay
- Conference bridge
- Signaling
- Voice and call quality management
With the largest installed base of field-hardened, gateway-specific solutions since 1995, Telogy Software provides world-class VoIP software solutions that the industry’s major equipment suppliers rely on.
White Papers:
- Delivering Cost-Effective Voice-Over-Cable Modem Without Compromising Future Extensibility
Download
- Supporting Real-World Voice Rollouts with an EMTA
Download
Application Briefs:
- DSP-based Puma-4 architecture for eMTA applications
Download
|