Small and Medium Sized Business Solutions: TNETV1060

clear gif

TNETV1060

  • VoIP Customer Premises Gateway Solutions Product Bulletin
    (cpegateway_prod_bulletin.pdf, 113 KB)
    01 Sep 2003 Download

The TNETV1060 VoIP gateway integrates Telogy Software™ with the TMS320C55x™ DSP-based access communications processor to provide a cost-effective, highly integrated system-on-a-chip (SOC) for small businesses.

The integrated access communications processor includes the C55x™ DSP core and a MIPS RISC processor, memory, common system functions, system interfaces and two Ethernet MACs/PHYs. The TNETV1060 can support up to four channels of LBR vocoders or T.38 Fax Relay as well as a 32 ms echo canceller tail. Supported codecs include G.711, G.726, G.723.1A, G.729AB, GSM-AMR, GSM-EMR and EVRC.

TNETV1060 Key Features:

  • SOC integrating:
    • TMS320C55x DSP core operating at 125MHz
    • MIPS R4000 core operating at 165MHz
  • Channel Densities:
    • 4 LBR or T.38 fax relay channels
    • 32-ms echo canceller
  • Memory:
    • DSP: 64K-Word RAM on chip
    • MIPS: 16Kbytes I-Cache/16Kbytes D-Cache
  • System Interfaces:
    • 2 10/100 Ethernet MAC/PHY
    • EMIF
    • 5-pinVLYNQ interface
    • UART
    • 2 McBSPs
    • GPIO
  • Packaging: 324-Terminal Plastic Ball Grid Array (PBGA)

Telogy Software™ for VoIP

TI's Telogy Software provides the broadest range of VoIP features available. As new TI device architectures evolve, so too do the Telogy Software features to take advantage of new system interfaces and performance. Key software capabilities include:

  • Voice processing for PSTN to packet gateway applications
  • T.38 Fax Relay
  • Conference bridge
  • Signaling
  • Voice and Call Quality Management
  • With the largest installed base of field-hardened, gateway-specific solutions since 1995, Telogy Software provides world-class VoIP software solutions that the industry's major equipment suppliers rely on.