clear gif

TNETW1450

  • WLAN Solutions: 802.11b/g USB 2.0 Adapter Reference Design and Support Product Bulletin
    (tnetw1450_prod_bulletin.pdf, 334 KB)
    20 Dec 2005 Download

TI’s TNETW1450 solution enables manufacturers to seamlessly add wireless connectivity to devices with USB ports. The WLAN solution combines the TNETW1450 with the TNETW3422, a highly optimized 2.4GHz single-chip, radio frequency (RF) transceiver/power amplifier and the TNETW3426 radio frequency front end (RFFE) that supports IEEE 802.11 b/g standards.

The solution includes optimized design and test tools, which eliminate interoperability issues and reduce design time. The hardware and supporting software meet the highest level of security and quality of service (QoS) standards, including Wi-Fi Protected Access 2 (WPA2) and Cisco Compatible Extensions Program 2.0 (CCX 2.0).

Key Features

  • Fully-functional WLAN solution ready for customization
  • Comprehensive Hardware Design Kit with software tools and manufacturing APIs
  • WPA2/WPA Security
  • Fully compliant with all 802.11, USB 2.0, WHQL and Wi-Fi standards