DOCSIS 2.0 Data Modem Solutions: TNETC430/436

clear gif

TNETC43x

  • TNETC43x: DOCSIS®; 2.0 Data Cable Modem Reference Design Product Brief
    (tnetc43x_prod_brief.pdf, 89 KB)
    22 Aug 2005 Download

As mature reference platforms based on the TNETC4600/4602 chipsets, TI's TNETC430 and TNETC436 provide all of the required data functions to meet the DOCSIS/Euro-DOCSIS standards. TI's TNETC430/436 reference design kits (RDK) include full documentation, board schematics, production files and complete DOCSIS software to enable quick development of a cost-effective and differentiated cable modem.

Some key features of the TNETC430 and TNETC436 include:

  • Full compliance with DOCSIS and Euro-DOCSIS 1.0, 1.1 and 2.0
  • Available as a four-layer (TNETC430) design; or lower-cost two-layer (TNETC436) PCB design
  • Complete hardware and software reference design
  • 10/100 BaseT Ethernet MAC/PHY interface
  • USB 1.0 interface
  • High-speed data transfers up to 38 Mbps downstream and 30 Mbps upstream
  • Supports optional TurboDOX™ software for enhanced data throughput