|

- TNETC460x: High-Performance Single-Chip DOCSIS® 2.0 Cable Modem Chip
Product Brief
(tnetc460x_prod_brief.pdf, 126 KB)
16 Sep 2005 Download
The TNETC4600/4602 solutions are sixth-generation chipsets optimized for the DOCSIS 2.0 data cable modem applications. Designed to achieve the lowest possible overall system cost while maintaining flexibility and performance, the TNETC4600/4602 are based on a MIPS RISC core which gives the chipsets the processing power needed for a variety of applications, including as a small office/home office ( SOHO) broadband network controller or as a residential gateway.
The TNETC4600/4602, combined with TI’s DOCSIS software, enables cable modems to pass DOCSIS and Euro-DOCSIS 1.0/1.1/2.0, PacketCable™ 1.0, Euro-PacketCable 1.0 and CableHome™ 1.1 certification wave testing.
Some of the key features of the TNETC4600/4602 include:
- Integrated high performance RISC processor
- DOCSIS 2.0 support with A-TDMA and S-CDMA functionality
- Flexible memory interface
- Integrated USB 1.1 (TNETC4600) or USB 2.0 (TNETC4602) on-chip
- VLYNQ™ high-speed serial interface
- Compatibility with previous generation TI Cable ICs, reducing design risks and providing fast time-to-market
|