Small and Medium Sized Business Solutions: TNETV1061
TNETV1061 Residential VoIP Customer Premises Solution Product Bulletin
(tnetv1061_prod_bulletin.pdf, 135 KB)
07 Mar 2006 Download
Texas Instruments: Committed to Residential VoIP
(tnetv1061_presentation.pdf, 2.4 MB)
07 Mar 2006 Download
The TNETV1061 VoIP gateway provides a complete, cost-effective VoIP solution targeted for small busines applications. Integrating both a DSP-based communications processor with Telogy software products, the TNETV1061, offers a complete suite of voice and data features at the right price point for the small business market.
The integrated access communications processor includes a C55x™ DSP core and a MIPS32™ 4KEc™ 32-bit RISC processor, memory, common system functions, system interfaces and two Ethernet MACs/PHYs with integrated support for AutoMDIX. The TNETV1061 can support up to four channels of LBR vocoders or T.38 Fax Relay along with a 64 ms echo canceller tail. Supported codecs include G.711, G.726, G.723.1A, G.729AB, GSM-AMR, GSM-EMR and EVRC.
TNETV1061 Key Features:
SOC integrating:
TMS320C55x DSP core operating at 150MHz
MIPS 4KEc core operating at 212 MHz
Channel Densities:
4 LBR or T.38 Fax Relay channels
32-ms echo canceller
Memory:
DSP: 64K-Word RAM on chip
MIPS: 16Kbytes I-Cache/8Kbytes D-Cache
System Interfaces:
2 10/100 Ethernet MAC/PHY wit Auto MDIX
16-bit DDR Memory Interface
5-pin VLYNQ
NAND/NOR Flash Memory Interface
2 UART
GPIO
TDM, SPI, PCM for 4 voice channels
EVM available
Packaging: 255 BGA
Telogy Software™ for VoIP
Telogy Software provides the broadest range of VoIP features available. As new TI device architectures evolve, so too do the Telogy Software features to take advantage of new system interfaces and performance. Key software capabilities include:
Voice processing for PSTN to packet gateway applications
T.38 Fax Relay
Conference bridge
Signaling
Voice and Call Quality Management
With the largest installed base of field-hardened, gateway-specific solutions since 1995, Telogy Software provides world-class VoIP software solutions that the industry’s major equipment suppliers rely on.