- TNETV2502 IP Phone Solution Product Bulletin
(spry098.pdf, 179 KB) 12 Jun 2007 Download
The TNETV2502 provides a turnkey solution with fast time-to-market, enabling manufacturers to develop a full portfolio of products, including those targeted at low-end enterprise, small-medium business (SMB) or residential markets. Typically, IP phones at the low end of the cost spectrum, such as the TNETV2502, offer simple features like one or two Ethernet ports, a single codec channel and a low-cost bill of materials (BOM) of less than $30.
Based on TI's TMS320C55x™ DSP technology, the 300 MHz TNETV2502 delivers high performance at a low price. With a wide variety of peripherals, the TNETV2502 can seamlessly interface with other system devices, reducing BOM costs by up to 50 percent.
TNETV2502 key features include:
- Single-processor, DSP-core platform with base software to meet the needs of low-end IP phone market
- Turnkey IP phone solution reduces time-to-market by offering:
- Reference design with schematics and bill of materials
- Proven TI C55x™ DSP architecture
- Turnkey software solution
- No external RAM required for base software
- TI provides broad indemnification with purchase of TNETV2502 solution
In support of the TNETV2502, TI and Adaptive Digital Technologies, a leading provider of embedded software for TI's digital signal processors (DSPs), offer turnkey software, as well as a reference design and software verification board. The base software offers everything needed for a basic IP phone with simple features.
|