|

- VoIP Gateway Solutions Product Bulletin
(spat180.pdf, 652 KB)
11 Jun 2008 Download
The TNETV266x VoIP gateway solution integrates Telogy Software™ with TI’s industry-leading TMS320C64x+™ core to provide a low cost, scalable, voice-only solution that can provide from eight to 28 or more G.711 channels with a 128ms echo canceller tail. Using the MII interface and an external Ethernet switch, the TNETV266x can be scaled to provide options that meet multiple product configurations.
In addition to the high-performance C64x+™ core, the TNETV266x devices offer a DDR2 external memory interface for faster memory accesses as well as all of the required system interfaces for simpler designs. The two pin-compatible TNETV266x devices (the TNETV2664 and the TNETV2666 devices) offer solutions at the density level needed for gateway products. Supported codecs include G.711, G.726, G.729AB, G.723.1A, G.722 and iLBC.
TNETV266x key features:
- C64x+ DSP core operating at:
- 400 MHz for the TNETV2664
- 600 MHz for the TNETV2666
- Channel Densities:
- TNETV2664 - 14 G.711 or 10 LBR channels
- TNETV2666 - 28 G.711 or 18 LBR channels
- 128-ms echo canceller
- T.38 fax relay
- 32-bit DDR2 with 333MHz clock
- Internal memories:
- 80-KB L1D cache
- 32-KB L1P cache
- 128-KB L2 cache
- System interfaces: HPI / MII, 2 McBSP, 2 UART, GPIO
- EVM available
- Packaging: 16x16-mm BGA, 0.8-mm Pitch, Lead-Free
Telogy Software™ for VoIP
TI’s Telogy Software provides the broadest range of VoIP features available. As new TI device architectures evolve, so too do the Telogy Software features to take advantage of new system interfaces and performance. Key software capabilities include:
Voice processing for PSTN to packet gateway applications
T.38 Fax Relay
Conference bridge
Signaling
Voice and Call Quality Management
With the largest installed base of field-hardened, gateway-specific solutions since 1995, Telogy Software provides world-class VoIP software solutions that the industry’s major equipment suppliers rely on.
|