Interoperability, Speed, Distance, Low Jitter, Magnetic Immunity
Regardless of your design considerations, TI has an interface product that meets industry standards, satisfies your application needs and helps you win in the marketplace.
That’s High-Performance Analog>>Your Way.
Resources to Get You Started
Device |
Description |
SN65LVCP404 |
Fastest 4x4 Crosspoint with VML Output, 4.25Gbps, 30ps jitter |
TMDS351 |
Smallest 3:1 HDMI/DVI Switch with selectable input equalization |
SN65MLVD3 |
Industry’s First/Only Single-channel M-LVDS-to-LVTTL translator, 250Mbps |
TLK1221 |
Smallest Gigabit Ethernet SerDes in 6x6mm QFN, 0.6-1.3Gbps |
ISO720/1 |
Longest Life - 28 years, dual-4kV isolation, 150Mbps, lowest skew 0.2ns |
SN65HVD235 |
First in 3V-CAN bus, 16kV ESD, auto-baud loopback and low-power standby |
SN65LBC184 |
Highest ESD-rated RS485 with TVS, 30kV IEC, 400-W protection |
SN65HVD23 |
Only RS485 with receiver equalization 25Mbps over 200 meter cable lengths |
XIO2000A |
Highest level of integration delivers seamless PCI to PCI Express® migration |
TUSB3410 |
Most flexible USB-to-serial bridge featuring programmable 8052 solution |
TL16C255x |
Lowest supply-voltage 1.8V UART enables interface to latest processors |
TPD3E001 |
Lowest leakage (1nA max), 15kV ESD Protection, 1.5-pF |
|
Tools and Software
|