See more TI Innovations:
High-Performance Analog
High Performance Analog Products  
Energy-Efficient Power Solutions

Energy-Efficient Power Solutions

At TI, we’ve been helping our customers design high-performance power conversion products that meet strict efficiency regulations for over 20 years. TI can help you get to market fast with a winning, energy-saving design. That’s High-Performance Analog >> Your Way™

Resources to Get You Started


Device Description
UCC28610 UCC28610 New green mode controller - 15 to 65W power supply applications offers high efficiency across the entire load range including lower than 125mW power dissipation at no load. Also advaced protection features eliminates need for over design which can save up to 30% in total power supply system costs
UCC25600 8-Pin High-Performance Resonant Mode Controller - High efficiency AC/DC power supplies light load power consumption meets energy no load power consumption
UCC29900 Integral Cycle Control (ICC) controller - Designed to implement ultra-high efficiency isolated switching power stages.
UCD9240 UCD9240 Fusion Digital Power™ Controller - Intelligently manages today’s power systems.
UCC28600 8-Pin Quasi Resonant Flyback Green Mode Controller - Enables off-line power supplies to meet light-load efficiency standards
TPS40140 Stackable Multiphase Controller - Improves point-of-load efficiency in power-hungry data centers and telecom equipment
TPS2410 ORing FET Power Rail Controller - Replaces low-efficiency diodes with high-efficiency, high-reliability control and protection solutions
UCC28060 Industry’s First Single-Chip Interleaved PFC Controller - Dual phase for high-efficiency, high-power density and easy phase management for light-load efficiency
UCD9112 Digital Controller w/Configurable GUI - Easy-to-use, flexible point-of-load solution for multi-rail power topologies
PTH08T250W 50-A Non-Isolated Power Module w/TurboTransTM Technology - 96%-efficient, stackable, and easy-to-use point-of-load module for servers, wireless infrastructure, datacom and telecom equipment
TMS320F28335 Digital Signal Controller - Highly integrated digital controller improves efficiency of renewable energy systems

Light Load Efficiency

TI point-of-load DC/DC converters with a light-load efficiency improvement feature and low quiescent current help meet low stand-by power usage requirements.

Device Description
TPS51315 3V to 14V, 10A Synchronous Step Down Converter with D-CAP™ Mode - Easy-to-use, power dense 10A buck solution with Eco More for peak efficiency from light to full load
TPS51218 3V to 28V Input, 20A Synchronous Step Down Controller with DCAP™ Mode for Notebook Power Supply - Designed to implement low-cost, 20A Eco-Mode buck converters at 90%+ efficiency with TI NexFETs
TPS51727 Dual-Phase, Eco-Mode Step Down Power Management IC for 50A+ Applications - Powers power-hungry ASICs with the lowest number of bulk output capacitors due to OSR (Over Shoot Reduction) technology
TPS51222 Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Power Controller - High duty cycle operation, flexible design, high efficiency, and intelligent protection for two buck rails with current monitors for both channels
TPS51513 3V to 28V Input Sync, Step Down Controller with D-CAP+™ Mode and Integrated Gate Drivers - Continuous re-use and cut-and-paste designs for new ASICs through custom 3-bit VID programming
TPS51220 4.5 to 28V, Dual Channel Synchronous Buck Controller - Selectable DCAP topology for absolute lowest number of output capacitors and the fastest load transient response
TPS54160 3.5 to 60V, 1.5A Non-Synchronous Buck Converter with Eco-Mode™ - Protects against high voltage transients and provides high light load efficiency
TPS54331 3.5 to 28V, 3A Non-Synchronous Buck Converter with Eco-Mode™ - Versatile point of load regulator for consumer applications that benefit from light load efficiency improvements
TPS62110 3.1 to 17V, 1.5A Synchronous Buck Converter - High efficiency over the entire load current range with Pulse Frequency Modulation (PFM) or fixed frequency PWM operation
TPS62290 2.3 to 6V, 2.25MHz, 1A Synchronous Buck Converter - Saves board space with high frequency operation and improves light load efficiency in Power Save Mode
Eco-Mode™ is a technique that increases light load efficiency by automatically pulse-skipping at light loads to reduce switching and gate drive losses.