Applications Processors
|
 |
TI’s OMAP™ platform delivers a variety of high performance applications processors with fast, portable power and a robust support network with a software portfolio which includes open source. The complete platform allows for differentiation and rapid development of applications from multimedia-enhanced devices to general purpose computer applications that require Linux or Windows CE class operating systems. |
 |
OMAP35x Applications Processors
The OMAP35x platform is based on the market’s first broad offering of the ARM® Cortex™-A8 core to provide an unprecedented combination of laptop-like performance at handheld power levels in a single chip. With more than four times the processing power of today’s 300MHz ARM9 devices, the superscalar 600 MHz Cortex-A8 core is integrated into four OMAP35x applications processors. These processors offer a variety of combinations of the Cortex-A8 core, multimedia-rich peripherals, OpenGL® ES 2.0 compatible graphics engine, video accelerators and TMS320C64x+™ DSP core. All four devices are available today. The modular and extensible OMAP35x Evaluation Module (EVM) provides all the components needed to start developing today including a Linux board support package based on the 2.6.22 kernel.
OMAP-L1x Applications Processors
Multimedia performance and low power with OMAP-L1x applications processors -Enabling developers to integrate feature-rich GUIs into their portable designs, the new OMAP-L1x product line includes ARM9 and ARM9-plus-DSP architectures. The six new devices will offer a variety of peripherals for networking, and will run Linux or the DSP/BIOS™ real-time kernel for operating system flexibility. The product line is also pin-for-pin compatible with various devices in the TMS320C674x
product line. Power consumption ranges from 8 mW in standby to 400 mW total power. Devices will be available Q4 08.
|
Support & Community
Videos
Webcasts
Design Support
See Also
|