CDCE949
Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
The CDCE949 and CDCEL949 are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 9 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to four independent configurable PLLs...more
Download Datasheet | Get Sample | Order EVMs
CDCE913
Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
The CDCE913 and CDCEL913 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to 3 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using the integrated configurable PLL...more
Download Datasheet | Get Sample | Order EVMs
CDCEL949
Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs
The CDCE949 and CDCEL949 are modular PLL-based low cost, high-performance, programmable clock synthesizers, multipliers and dividers. They generate up to 9 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using up to four independent configurable PLLs...more
Download Datasheet | Get Sample | Order EVMs
CDCEL913
Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs
The CDCE913 and CDCEL913 are modular PLL-based low-cost, high-performance, programmable clock synthesizers, multipliers, and dividers. They generate up to 3 output clocks from a single input frequency. Each output can be programmed in-system for any clock frequency up to 230 MHz, using the integrated configurable PLL...more
Download Datasheet | Get Sample | Order EVMs
CDCE906
Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
The CDCE906 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE906 is flexible. It has the capability to produce an almost independent output frequency from a given input frequency...more
Download Datasheet | Get Sample | Order EVMs
CDCE706
Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
The CDCE706 is one of the smallest and powerful PLL synthesizer / multiplier / divider available today. Despite its small physical outlines, the CDCE706 is very flexible. It has the capability to produce an almost independent output frequency from a given input frequency...more
Download Datasheet | Get Sample | Order EVMs
Back to Top |