Produce feature-rich consumer electronics products with better audio quality, longer battery life with the TLV320AIC3254.
- Excellent audio is a key differentiator for portable end-equipment designs
- Low power consumption is important in today's competitive environment
- Flexible customization supports end-equipment design and speeds time to market
The TI Solution:
You may need to enable javascript and install a new flash player to view these videos.
|
The TLV320AIC3254 can help differentiate your designs for better audio quality, increased power control. The miniDSP off-loads the host processor to run complex algorithms such as noise and echo cancellation. PowerTune™ technology provides maximum flexibility to control power consumption. This codec's single-supply operation makes board design simpler and less expensive. The TLV320AIC3254 is supported by a PurePath™ Studio Development Toolkit to use pre-defined software as well as develop customized components.
Key Features
PowerTune™ technology
- DAC
(stereo, 48ksps, Dvdd=Avdd=1.8V)
- 90 dB @ 7.7 mW
- 100 dB @ 9.1 mW
- Additional data:
91dB @ 4.1mW
(stereo, 48ksps, Dvdd=1.26V, Avdd=1.8V)
89.6dB @ 2.4mW (stereo, 8ksps, Dvdd=1.26V, Avdd=1.5V)
- ADC
(stereo, 48ksps, Dvdd=Avdd=1.8V)
- 86 dB @ 8.4 mW
- 93 dB @ 14.2 mW
- Additional data:
88dB @ 6mW (stereo, 48ksps, Dvdd=1.26V, Avdd=1.5V)
- miniDSP
- Two independent cores:
One on each the ADC and DAC, which can also be synchronized
- Integrated LDO for single-supply operation
|
Applications
- Cell phones
- Portable navigation devices (PND)
- Portable media players (PMP)
- MP3 players
- Systems that require lowest power usage possible
|

TLV320AIC3254 in a Portable Media Player Block Diagram
Additional Features
- Sample rates from 8kHz to 192kHz
- Integrated PLL: 512kHz to 50MHz master input clock
- I²C or SPI control interface
- 2 x 64 mW into 16Ω stereo headphones
- Package option: 5x5 mm 32-QFN
Download the datasheet to learn more about the TLV320AIC3254