High-Performance Analog

Share and Stay Informed
Use the button below to email this page, add to your bookmarks, or post to your favorite social bookmarking site. Mouse over to see all the options.

Have you heard?

TLV320AIC3254: low-power 1.8V audio codec with miniDSP

Key Features

PowerTune™ technology
  • DAC
    (stereo, 48ksps, Dvdd=Avdd=1.8V)
    • 90 dB @ 7.7 mW
    • 100 dB @ 9.1 mW
    • Additional data:
      91dB @ 4.1mW (stereo, 48ksps, Dvdd=1.26V, Avdd=1.8V)
      89.6dB @ 2.4mW (stereo, 8ksps, Dvdd=1.26V, Avdd=1.5V)
  • ADC
    (stereo, 48ksps, Dvdd=Avdd=1.8V)
    • 86 dB @ 8.4 mW
    • 93 dB @ 14.2 mW
    • Additional data:
      88dB @ 6mW (stereo, 48ksps, Dvdd=1.26V, Avdd=1.5V)
  • miniDSP
    • Two independent cores:
      One on each the ADC and DAC, which can also be synchronized
  • Integrated LDO for single-supply operation

Applications

  • Cell phones
  • Portable navigation devices (PND)
  • Portable media players (PMP)
  • MP3 players
  • Systems that require lowest power usage possible
You must have JavaScript and Flash enabled to view this content.

The TLV320AIC3254 can help differentiate your designs for better audio quality, increased power control. The miniDSP off-loads the host processor to run complex algorithms such as noise and echo cancellation. PowerTune™ technology provides maximum flexibility to control power consumption. This codec's single-supply operation makes board design simpler and less expensive. The TLV320AIC3254 is supported by a PurePath™ Studio Development Toolkit to use pre-defined software as well as develop customized components.

Produce feature-rich consumer electronics products with better audio quality, longer battery life.

  • Excellent audio is a key differentiator for portable end-equipment designs
  • Low power consumption is important in today's competitive environment
  • Flexible, customization supports end-equipment design and speeds time to market
TLV320AIC3254 in a PMP Block Diagram
TLV320AIC3254 in a Portable Media Player Block Diagram


Additional TLV320AIC3254 Device Features

  • Sample rates from 8kHz to 192kHz
  • Integrated PLL: 512kHz to 50MHz master input clock
  • I²C or SPI control interface
  • 2 x 64 mW into 16Ω stereo headphones
  • Package option: 5x5 mm 32-QFN


Download the datasheet to learn more about the TLV320AIC3254

 

Related Products

Class-D Audio Amplifiers

  • TPA2012D2 - 2.1-W Stereo Class-D Audio Power Amplifier
  • TPA2013D1 - 2.7-W Constant Output Power, Mono w/ Integrated Boost Converter
  • TPA2014D1 - 1.5-W Constant Output Power w/ Integrated Boost Converter
  • TPA2016D2 - 1.7-W/Ch Stereo w/ Dynamic Range Compression and AGC
  • TPA2035D1 - 2.75-W Fixed Gain Mono Filter-Free Class-D Audio Power Amplifier


Audio CODECs

  • TLV320AIC3204 - Very Low Power Stereo Audio CODEC w/ Power Tune™ Technology
  • TLV320AIC36 - Low Power Stereo Audio Codec for Portable Audio/Telephony
  • TLV320AIC3253 - Ultra Low Power Stereo Audio Codec with Embedded minidsp

 

End-Equipment Solutions

Find block diagrams, application notes, tools and software and other related information