TI NexFET™ power MOSFET technology

90% power supply efficiency, double the frequency

NexFET power MOSFET technology delivers half the gate charge for the same resistance so that designers can achieve 90% power-supply efficiencies with double the frequency.

NexFET power MOSFET technology improves energy efficiency in high-power computing, networking, server systems and power supplies.

TI High-Efficiency MOSFETs

Part Number Datasheet Channel Vds Vgs Typical Rds(on) (mΩ) Typical
Qg@4.5V (nC)
Typical Qgd
(nC)
@ 10V @ 8V @ 4.5V @ 3V @ 2.5V @ 1.8V @ 1.5V
WLP 1x1
Single
CSD23201W10 Data Sheet P 12 5     66.0   77.0   110.0 1.9 0.40
WLP 1x1.5
Single
CSD25301W1015 Data Sheet P 20 8     62.0   80.0   175.0 2.0 0.32
Dual Common Source
CSD75301W1015 Data Sheet P 20 8     80.0   101.0 150.0   1.5 0.30
SON 3x3
Single
CSD16411Q3 Data Sheet N 25 16 8   12         2.9 0.7
CSD16409Q3 Data Sheet N 25 16 6.2   9.5         4.0 1.0
CSD16406Q3 Data Sheet N 25 16 4.2   5.9         5.8 1.5
CSD16323Q3 Data Sheet N 25 10   3.8 4.4         6.2 1.1
Single
CSD25401Q3 Data Sheet P 20 12     8.7   13.5     8.8 2.1
SON 5x6
Single
CSD16412Q5A Data Sheet N 25 16 9.0   13.0         2.8 0.7
CSD16410Q5A Data Sheet N 25 16 6.8   9.6         3.9 1.1
CSD16404Q5A Data Sheet N 25 16 4.1   5.7         6.5 1.7
CSD16413Q5A Data Sheet N 25 16 3.1   4.1         9.0 2.5
CSD16403Q5A Data Sheet N 25 16 2.2   2.9         13.3 3.5
CSD16407Q5 Data Sheet N 25 16 1.8   2.5         13.3 3.5
CSD16414Q5 Data Sheet N 25 16 1.5   2.1         16.6 4.4
CSD16401Q5 Data Sheet N 25 16 1.3   1.8         21.0 5.2
CSD16322Q5 Data Sheet N 25 10     4.6         6.8 1.3
CSD16321Q5 Data Sheet N 25 10     2.1         14 2.5
CSD16325Q5 Data Sheet N 25 10     1.7         18 3.5
 
 

Datasheets & Samples 

Download Datasheets 
CSD16321Q5 CSD16322Q5
CSD16325Q5 CSD16323Q3
CSD23201W10 CSD25301W1015
CSD75301W1015 CSD16323Q3
CSD16411Q3 CSD16409Q3
CSD16406Q3 CSD25401Q3
CSD16321Q5 CSD16412Q5A
CSD16410Q5A CSD16404Q5A
CSD16413Q5A CSD16403Q5A
CSD16407Q5 CSD16414Q5
CSD16401Q5  

Order Samples 
CSD16321Q5 Sample
CSD16325Q5 Sample
CSD16323Q3 Sample
CSD23201W10 Sample
CSD25301W1015 Sample
CSD75301W1015 Sample
CSD16323Q3 Sample
CSD16411Q3 Sample
CSD16409Q3 Sample
CSD16406Q3 Sample
CSD25401Q3 Sample
CSD16321Q5 Sample
CSD16412Q5A Sample
CSD16410Q5A Sample
CSD16404Q5A Sample
CSD16413Q5A Sample
CSD16403Q5A Sample
CSD16407Q5 Sample
CSD16414Q5 Sample
CSD16401Q5 Sample

You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this content.

Guides

Application Notes

  • Reducing Ringing Through PCB Layout Techniques
    (slpa005.pdf, 600 Kbytes)
    Jun 2009
    Download