|
Stellaris MCU Family
Stellaris is the industry's leading family of robust, real-time microcontrollers (MCUs) based on the revolutionary Cortex-M3 technology from ARM. The award-winning Stellaris 32-bit MCUs combine sophisticated, flexible mixed-signal system on-chip integration with unparalleled real-time multi-tasking capabilities.
Complex applications previously impossible with legacy MCUs can now be accommodated with ease by powerful, cost-effective and simple-to-program Stellaris MCUs. With over 140 members in its family, the Stellaris family offers the widest selection of precisely-compatible MCUs in the industry.
| 9000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 9B00 |
256 |
96 |
Ethernet, CAN, USB OTG, Serial |
| 9700 |
128 |
64 |
Ethernet, CAN, USB OTG, Serial |
| 8000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 8900 |
256 |
64 |
Ethernet, CAN, Serial |
| 8700 |
128 |
64 |
Ethernet, CAN, Serial |
| 8600 |
128 |
32 |
Ethernet, CAN, Serial |
| 8500 |
96 |
64 |
Ethernet, CAN, Serial |
| 6000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 6900 |
256 |
64 |
Ethernet, Serial |
| 6700 |
128 |
64 |
Ethernet, Serial |
| 6600 |
128 |
32 |
Ethernet, Serial |
| 6500 |
96 |
64 |
Ethernet, Serial |
| 6400 |
96 |
32 |
Ethernet, Serial |
| 6100 |
64 |
16 |
Ethernet, Serial |
| 5000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 5700 |
128 |
64 |
CAN, USB O/H/D, Serial |
| 5600 |
128 |
32 |
CAN, USB O/H/D, Serial |
| 5B00 |
256 |
96 |
CAN, USB O/H/D, Serial |
| 3000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 3700 |
128 |
64 |
USB H/D, Serial |
| 3600 |
128 |
32 |
USB O/H/D, Serial |
| 2000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 2900 |
256 |
64 |
CAN, Serial |
| 2700 |
128 |
64 |
CAN, Serial |
| 2600 |
128 |
32 |
CAN, Serial |
| 2500 |
96 |
64 |
CAN, Serial |
| 2400 |
96 |
32 |
CAN, Serial |
| 2200 |
64 |
32 |
CAN, Serial |
| 2100 |
64 |
16 |
CAN, Serial |
| 2B00 |
256 |
96 |
CAN, Serial |
| 1000 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 1900 |
256 |
64 |
Serial: SSI, I2C, UART |
| 1800 |
256 |
32 |
Serial: SSI, I2C, UART |
| 1700 |
128 |
64 |
Serial: SSI, I2C, UART |
| 1600 |
128 |
32 |
Serial: SSI, I2C, UART |
| 1500 |
96 |
64 |
Serial: SSI, I2C, UART |
| 1400 |
96 |
32 |
Serial: SSI, I2C, UART |
| 1300 |
96 |
16 |
Serial: SSI, I2C, UART |
| 1100 |
64 |
16 |
Serial: SSI, I2C, UART |
| X00 Series |
| Product |
Flash (KB) |
SRAM (KB) |
Connectivity |
| 800 |
64 |
8 |
Serial: SSI, I2C, UART |
| 600 |
32 |
8 |
Serial: SSI, I2C, UART |
| 300 |
16 |
4 |
Serial: SSI, I2C, UART |
| 100 |
8 |
2 |
Serial: SSI, I2C, UART |
|
You may need to enable javascript and install the latest version of the Adobe Flash Player Plugin in order to view this
content.
|