|
StellarisWare Software
StellarisWare software is an extensive suite of software designed to simplify and speed development of Stellaris-based microcontroller applications. All StellarisWare software has a free license and royalty-free use to allow the creation of full-function, easy-to-maintain code.
For the latest versions of our StellarisWare software, user guides, application note code samples, utilities, and other downloads, see our Software Updates page.
Stellaris Peripheral Driver Library
The Stellaris Peripheral Driver Library is a royalty-free set of functions for controlling the peripherals found on the Stellaris family of ARM Cortex-M3 microcontrollers. Vastly superior to a GUI peripheral configuration tool, the Stellaris Peripheral Driver Library performs both peripheral initialization and peripheral control functions with a choice of polled or interrupt-driven peripheral support.
Stellaris Graphics Library
The Stellaris Graphics Library is a royalty-free set of graphics primitives and a widget set for creating graphical user interfaces on Stellaris microcontroller-based boards that have a graphical display. The sample applications and detailed documentation make it easy integrate rich graphics into projects.
Stellaris USB Library
Our comprehensive sub-set of USB functions simplify embedded USB control. Royalty-free sample applications are provided to quickly enable efficient USB Host, USB Device, and USB On-The-Go operations.
Code Examples
Discover the joy of working with the code-efficient easy to use ARM Cortex-M3 platform with our extensive set of sample applications. Luminary Micro provides these applications royalty-free so that you can condense your development time and quickly bring your projects to market.
Stellaris In-System Programming Support
All Stellaris MCUs ship with a serial flash loader programmed into flash, providing maximum flexibility for production programming options. Stellaris MCU's serial flash loader and the royalty-free Stellaris boot loader simplify in-system programing from the production process all the way to in-field updates.
Stellaris IEC 60730 Support
In an effort to help household appliance customers take steps to ensure safe and reliable operation of their Stellaris-based products, StellarisWare includes an IEC 60730 Class B Test Library to support its customers in the Class B certification process. In addition, Stellaris microcontrollers are designed specifically for safety-critical industrial and consumer applications, offering several integrated safety features for precision control, connectivity, and monitoring.
|