A broad portfolio of solutions providing precision, power efficiency and reduced cost to a wide range of motor control solutions and applications.
TI provides a broad range of analog products, digital controllers and software to precisely control the position, velocity and torque of mechanical drives. Motor control and drive solutions are available for small drives including solenoids, DC or brushless DC and steppers; and for larger drives such as AC-open loop and closed loop systems that utilize much higher voltages, typically hundreds of volts.
In addition to high-performance analog and mixed-signal devices for a variety of motor control applications, TI also offers high performance and ultra-low-power microcontrollers to meet every design challenge. TI's C2000™ microcontroller family combines high-performance, real-time control with the integration and ease of use of a MCU to give you a powerful, single-chip solution for many embedded applications including motor control. The MSP430F54xx series features a powerful 16-bit RISC CPU, 16-bit registers and a rich set of built-in precision analog peripherals that contribute to maximum code efficiency.
Finally, TI's Stellaris Family of ARM® Cortex™-M3 microcontrollers features deterministic performance and IP especially designed for simultaneous advanced motion control and real-time connectivity, including high speed motion control PWMs, QEIs, fast ADCs, and multiple timers along with plenty of processor speed, generous memory options, and multiple communication interfaces.
Widget - Motor Control
You must have JavaScript and Flash enabled to view this content.
|
Getting Started with High Voltage Motor Control + PFC Kit
You must have JavaScript and Flash enabled to view this content.
controlSUITE™ Overview
You must have JavaScript and Flash enabled to view this content.
|