Design Support

ADS8345EVM User's Guide

The ADS8345EVM is an 8-channel, 16-bit analog-to-digital converter board based on the ADS8345 ADC. Typical power dissipation is 8 mW at a 100 kHz throughput rate and a 5-V supply. The device uses a synchronous serial interface, which is buffered on the EVM. The EVM also incorporates a stable voltage reference and operational amplifier, configured as a buffer to ensure a low-noise voltage to the ADC.



Bookmark and Share